• Special Screws
  • Titanium Screws

SSHT

Socket Head Cap Screws - Special Low Profile - Pure Titanium

  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SSHT-M3-6 M3 0.5 6 6 1.3 1.5 2 0.6 1 0.25 9.14 CAD Cart
SSHT-M3-8 M3 0.5 8 6 1.3 1.5 2 0.6 1 0.3 9.93 CAD Cart
SSHT-M3-10 M3 0.5 10 6 1.3 1.5 2 0.6 1 0.35 10.56 CAD Cart
SSHT-M4-8 M4 0.7 8 8 1.5 2 2.5 1.2 1 0.59 10.40 CAD Cart
SSHT-M4-10 M4 0.7 10 8 1.5 2 2.5 1.2 1 0.67 11.19 CAD Cart
SSHT-M4-12 M4 0.7 12 8 1.5 2 2.5 1.2 1 0.76 11.82 CAD Cart
SSHT-M5-10 M5 0.8 10 9 1.5 3 3 2.5 1 0.7 11.51 CAD Cart
SSHT-M5-12 M5 0.8 12 9 1.5 3 3 2.5 1 0.84 12.29 CAD Cart
SSHT-M5-16 M5 0.8 16 9 1.5 3 3 2.5 1 1.12 13.69 CAD Cart
SSHT-M6-10 M6 1 10 10 1.5 3 4 5 1 1.1 12.45 CAD Cart
SSHT-M6-12 M6 1 12 10 1.5 3 4 5 1 1.31 12.75 CAD Cart
SSHT-M6-16 M6 1 16 10 1.5 3 4 5 1 1.7 13.86 CAD Cart
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
SSHT
Main Body TW435(Grade2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts,
and robots.
Reducing the size of equipment and devices.
FPD production equipment, semiconductor devices,
electrical and electronic equipment, aquatic applications, and
electrochemical plating

Characteristics

  • Socket head cap screws with special low profile made of pure titanium.
  • The head height for all screws is 1.5 mm or less.
  • Specific gravity is approximately 60% of stainless steel.
  • Useful for space and weight saving of devices.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Product List

Most Read