Date Published:May. 10. 2020

Reinforcement is required for places where bolts are frequently removed 【Workability / maintenance】

Female threads can be reinforced by using an insert

Keyed female-thread reinforcing inserts are available. The keys mechanically prevent rotation and have no risk of falling out. These high-strength stainless steel integrated types can be used for firm fastening or in areas where bolts are frequently fastened and removed. Ideal for reinforcing female threads in light metals, castings, or resin, as well as for repairing damaged female threading.

030

Recommended product

Keyed Female-Thread Reinforcing Inserts  SHINS


Issue/case studies Improved productivity/workability Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Solution samples Special Screws