Date Published:May. 10. 2020
Reinforcement is required for places where bolts are frequently removed 【Workability / maintenance】
Female threads can be reinforced by using an insert
Keyed female-thread reinforcing inserts are available. The keys mechanically prevent rotation and have no risk of falling out. These high-strength stainless steel integrated types can be used for firm fastening or in areas where bolts are frequently fastened and removed. Ideal for reinforcing female threads in light metals, castings, or resin, as well as for repairing damaged female threading.
Recommended product
Keyed Female-Thread Reinforcing Inserts SHINS
Issue/case studies
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Solution samples
Special Screws