Cross Joint Couplings
They also offer excellent vibration absorption, making them suitable for servo and stepper motors.
Featuring an easy-to-install clamping system, they are widely used in precision instruments and actuators.
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Flexible Couplings - Cross Joint Type - Clamping Type | ||||||||
| Part Number | XUT-C | ||||||||
| Feature | Small Eccentric High Torsional Stiffness Vibration Absorption |
||||||||
| Size | Standard | ||||||||
| Hub Material | Aluminum Alloy | ||||||||
| Shaft Fastening Method | Clamping,Split | ||||||||
| Diameter | φ15 ~ φ40 | ||||||||
| Torque | 0.3N・m ~ 6N・m | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | XUT-15C XUT-20C XUT-25C XUT-30C XUT-35C XUT-40C |
Products related to Cross Joint Couplings
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Photo Sensor Flange | ||||||||
| Part Number | MPF | ||||||||
| Feature | Photo Sensor Flange | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | MPF-32 MPF-40 MPF-50 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data