• Handles

F

Flat Handwheel

Dimension Drawing

FFlat Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D A s d L P Mass
(g)
Number of Spokes CAD
Download
RFQ
F-80 M5 0.8 80 14 10 24 24 27 430 3 CAD RFQ
F-100 M5 0.8 100 15 10 30 25 35.5 580 3 CAD RFQ
F-125 M6 1 125 16 12 33 28 46.5 810 3 CAD RFQ
F-140 M6 1 140 17 13 35 30 55 1360 3 CAD RFQ
F-160 M8 1.25 160 18 14 37 32 62 1410 3 CAD RFQ
F-200 M10 1.5 200 24 17 43 41 80 2330 3 CAD RFQ
F-250 M10 1.5 250 25 17 50 42 99 4030 5 CAD RFQ
F-315 M12 1.75 315 28 21 60 49 129 7150 5 CAD RFQ

Material/Finish

F
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    F----With grip mounting hole
    F-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip*1
Plated Revolving GripRM
RM
Plated Fixing GripSM
SM
F-80 SM-5
F-100 SM-5
F-125 RM-6 SM-6
F-140 RM-6 SM-6
F-160 RM-8 SM-8
F-200 RM-10 SM-10
F-250 RM-10 SM-10
F-315 RM-12 SM-12

*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.


Related Service

Product List

Most Read