Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | A | d | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
KNF-12-M3 | 12 | M3 | 0.5 | 7.5 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
KNF-16-M4 | 16 | M4 | 0.7 | 9.5 | 9.5 | 6 | 3.5 | 8 | 7 | CAD | RFQ |
KNF-20-M5 | 20 | M5 | 0.8 | 11.5 | 11.5 | 7.5 | 4 | 10 | 13 | CAD | RFQ |
KNF-24-M6 | 24 | M6 | 1 | 15 | 15 | 10 | 5 | 12 | 23 | CAD | RFQ |
KNF-30-M8 | 30 | M8 | 1.25 | 18 | 18 | 12 | 6 | 16 | 45 | CAD | RFQ |
KNF-36-M10 | 36 | M10 | 1.5 | 23 | 23 | 15 | 8 | 20 | 86 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KNF | |
---|---|
Main body | SUM22L Buffing / Chrome Plating |
Characteristics
- A rich variety of thread sizes from M3 to M10 are available.