Clamping Screws

About Screws

Clamping screws are machine elements which use screw thrust for workpiece fixing and positioning.
Point contact by the full ball securely fixes the workpiece.
They include several varieties of tip ball shape and material, which can be selected according to the application.
As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.

Hints for correctly using NBK products

Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.


Selection Conditions
  • Select Thread SizeM16
Image Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Flat Ball
Part Name Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Full Ball Clamping Screws - Flat Ball
Part Number SCS-M16-20-R SCS-M16-25-R SCS-M16-35-R SCS-M16-50-R SCSS-M16-20-R SCSS-M16-25-R SCSS-M16-35-R SCSS-M16-50-R SCS-M16-20-F
Feature Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type Flat Ball Type
Thread Part Material Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism
Part Name Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism
Part Number SCS-M16-25-F SCS-M16-35-F SCS-M16-50-F SCSS-M16-20-F SCSS-M16-25-F SCSS-M16-35-F SCSS-M16-50-F SCS-M16-20-FB SCS-M16-25-FB
Feature Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Thread Part Material Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Name Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Full Ball
Part Number SCS-M16-50-GB SCSS-M16-20-GB SCSS-M16-25-GB SCSS-M16-35-GB SCSS-M16-50-GB SCB-M16-40-R SCB-M16-60-R SCB-M16-80-R SCBS-M16-40-R
Feature Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Complete Ball Type Complete Ball Type Complete Ball Type Complete Ball Type
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism
Part Number SCBS-M16-60-R SCBS-M16-80-R SCB-M16-40-F SCB-M16-60-F SCB-M16-80-F SCBS-M16-40-F SCBS-M16-60-F SCBS-M16-80-F SCB-M16-40-GB
Feature Complete Ball Type Complete Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Flat Ball Type Ratchet Ball
Limited Swivel Type
Thread Part Material Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism
Part Name Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism
Part Number SCBS-M16-60-FB SCBS-M16-80-FB
Feature Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Thread Part Material Stainless Steel Stainless Steel
Thread Size M16 M16
CAD CAD CAD
Specifications Specifications Specifications