Clamping Screws
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
About Screws
Clamping screws are machine elements which use screw thrust for workpiece fixing and positioning.
Point contact by the full ball securely fixes the workpiece.
They include several varieties of tip ball shape and material, which can be selected according to the application.
As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.
Hints for correctly using NBK products
Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.
Selection Conditions
- Select Thread SizeM5
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Ceramic Ball | Clamping Bolts - Ceramic Ball |
| Part Number | SCB-M5-25-R | SCB-M5-30-R | SCBS-M5-12-R | SCBS-M5-16-R | SCBS-M5-20-R | SCBS-M5-25-R | SCBS-M5-30-R | SCBS-M5-12-CE | SCBS-M5-20-CE |
| Feature | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type Ceramics Ball |
Complete Ball Type Ceramics Ball |
| Price | 3.44 USD | 3.44 USD | 6.04 USD | 6.04 USD | 6.04 USD | 6.04 USD | 6.04 USD | 17.69 USD | 17.69 USD |
| Thread Part Material | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Clamping Bolts - Ceramic Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball |
| Part Number | SCBS-M5-30-CE | SCB-M5-12-F | SCB-M5-16-F | SCB-M5-20-F | SCB-M5-25-F | SCB-M5-30-F | SCBS-M5-12-F | SCBS-M5-16-F | SCBS-M5-20-F |
| Feature | Complete Ball Type Ceramics Ball |
Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type |
| Price | 17.69 USD | 4.91 USD | 4.91 USD | 4.91 USD | 4.91 USD | 4.91 USD | 7.70 USD | 7.70 USD | 7.70 USD |
| Thread Part Material | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Hex Socket Head Cap Screws with Dog Point - Steel | Hex Socket Head Cap Screws with Dog Point - Stainless Steel | Hex Socket Head Cap Screws with Dog Point - Stainless Steel | Hex Socket Head Cap Screws with Dog Point - Stainless Steel | Hex Socket Head Cap Screws with Dog Point - Stainless Steel | Hex Socket Head Cap Screws with Dog Point - Stainless Steel | |||
| Part Number | SDB-M5-30 | SDBS-M5-12 | SDBS-M5-16 | SDBS-M5-20 | SDBS-M5-25 | SDBS-M5-30 | |||
| Feature | Dog Point Tip Shape | Dog Point Tip Shape | Dog Point Tip Shape | Dog Point Tip Shape | Dog Point Tip Shape | Dog Point Tip Shape | |||
| Price | 4.29 USD | 3.79 USD | 3.79 USD | 4.13 USD | 4.83 USD | 5.16 USD | |||
| Thread Part Material | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | |||
| Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | |||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |