Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | d | B | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SCS-M4-6-FB | M4 | 0.7 | 6 | 2.5 | 2 | 2 | 0.4 | CAD | RFQ |
SCS-M4-10-FB | M4 | 0.7 | 10 | 2.5 | 2 | 2 | 0.7 | CAD | RFQ |
SCS-M4-16-FB | M4 | 0.7 | 16 | 2.5 | 2 | 2 | 1 | CAD | RFQ |
SCS-M5-8-FB | M5 | 0.8 | 8 | 3 | 2.5 | 2.5 | 0.8 | CAD | RFQ |
SCS-M5-12-FB | M5 | 0.8 | 12 | 3 | 2.5 | 2.5 | 1.3 | CAD | RFQ |
SCS-M5-20-FB | M5 | 0.8 | 20 | 3 | 2.5 | 2.5 | 2.3 | CAD | RFQ |
SCS-M6-10-FB | M6 | 1 | 10 | 4 | 3.2 | 3 | 1.5 | CAD | RFQ |
SCS-M6-16-FB | M6 | 1 | 16 | 4 | 3.2 | 3 | 2.5 | CAD | RFQ |
SCS-M6-20-FB | M6 | 1 | 20 | 4 | 3.2 | 3 | 3.4 | CAD | RFQ |
SCS-M6-25-FB | M6 | 1 | 25 | 4 | 3.2 | 3 | 4 | CAD | RFQ |
SCS-M8-10-FB | M8 | 1.25 | 10 | 5.5 | 4.5 | 4 | 2.5 | CAD | RFQ |
SCS-M8-12-FB | M8 | 1.25 | 12 | 5.5 | 4.5 | 4 | 3.2 | CAD | RFQ |
SCS-M8-20-FB | M8 | 1.25 | 20 | 5.5 | 4.5 | 4 | 5.7 | CAD | RFQ |
SCS-M8-25-FB | M8 | 1.25 | 25 | 5.5 | 4.5 | 4 | 7.7 | CAD | RFQ |
SCS-M8-30-FB | M8 | 1.25 | 30 | 5.5 | 4.5 | 4 | 9 | CAD | RFQ |
SCS-M10-12-FB | M10 | 1.5 | 12 | 7 | 6 | 5 | 5 | CAD | RFQ |
SCS-M10-16-FB | M10 | 1.5 | 16 | 7 | 6 | 5 | 7 | CAD | RFQ |
SCS-M10-20-FB | M10 | 1.5 | 20 | 7 | 6 | 5 | 9.5 | CAD | RFQ |
SCS-M10-25-FB | M10 | 1.5 | 25 | 7 | 6 | 5 | 11 | CAD | RFQ |
SCS-M10-35-FB | M10 | 1.5 | 35 | 7 | 6 | 5 | 16 | CAD | RFQ |
SCS-M12-16-FB | M12 | 1.75 | 16 | 8.5 | 7.2 | 6 | 10 | CAD | RFQ |
SCS-M12-20-FB | M12 | 1.75 | 20 | 8.5 | 7.2 | 6 | 12.5 | CAD | RFQ |
SCS-M12-30-FB | M12 | 1.75 | 30 | 8.5 | 7.2 | 6 | 20 | CAD | RFQ |
SCS-M12-40-FB | M12 | 1.75 | 40 | 8.5 | 7.2 | 6 | 28 | CAD | RFQ |
SCS-M16-20-FB | M16 | 2 | 20 | 12 | 10.7 | 8 | 22 | CAD | RFQ |
SCS-M16-25-FB | M16 | 2 | 25 | 12 | 10.7 | 8 | 28 | CAD | RFQ |
SCS-M16-35-FB | M16 | 2 | 35 | 12 | 10.7 | 8 | 41 | CAD | RFQ |
SCS-M16-50-FB | M16 | 2 | 50 | 12 | 10.7 | 8 | 48 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCS-FB Made of Steel |
|
---|---|
Thread Part |
SCM435 Ferrosoferric Oxide Film (Black) |
Ball | SUJ2 (hardness: 55-60 HRC) Ferrosoferric Oxide Film (Black) |
Characteristics
- The ball rotates flexibly by up to 9°. The reversal protection mechanism always ensures secure clamping on the flat plane on the ball.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.