Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|
| SPVC-M4-N-IV | M4 | 0.7 | 7 | 3.2 | 1 | 0.14 | - |
| SPVC-M4-N-GR | M4 | 0.7 | 7 | 3.2 | 1 | 0.14 | - |
| SPVC-M5-N-IV | M5 | 0.8 | 8 | 4.7 | 1 | 0.24 | - |
| SPVC-M5-N-GR | M5 | 0.8 | 8 | 4.7 | 1 | 0.24 | - |
| SPVC-M6-N-IV | M6 | 1 | 10 | 5.2 | 1 | 0.44 | - |
| SPVC-M6-N-GR | M6 | 1 | 10 | 5.2 | 1 | 0.44 | - |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPVC-N/SPVC-W | |
|---|---|
| Main Body | H-PVC(Hard Polyvinyl Chloride) |
| Heat Resistance Temperature*1 | 35℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- These products have excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- They can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
- Max. Operating Temperature*1 (min./max.):-10/35 deg C
-
Two colors, ivory and gray, are available.
IV----Ivory
GR----Gray - The properties and precautions of plastic screws⇒Plastic Screws