Ball joint・Angle Hinge

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About ball joint・Angle Hinge

Ball joints and angle hinges are used to adjust and fix angles.
They are suitable for angle adjustment and fixing in sensors, cameras, lighting, monitors, and so on.

Image Ball Joint (Male Screw) - Bolt Mounting Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting Ball Joint (Male Screw) - Round Pipe Mounting Ball Joint (Female Screw 1-Hole) - Bolt Mounting Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting Ball Joint (Female Screw 2-Hole) - Bolt Mounting Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting
Part Name Ball Joint (Male Screw) - Bolt Mounting Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting Ball Joint (Male Screw) - Round Pipe Mounting Ball Joint (Female Screw 1-Hole) - Bolt Mounting Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting Ball Joint (Female Screw 2-Hole) - Bolt Mounting Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting
Part Number DFKM-AF DFKM-AA DFKM-PB DFKF-AF DFKF-AA DFKF-PB DFKWF-AF DFKWF-AA DFKWF-PB
Feature 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque
Material - - - - - - - - -
screw 4 ~ 8 - - 4 ~ 8 - - 4 ~ 8 - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List DFKM-60-M8-AF-M4 DFKM-60-M8-AF-M5 DFKM-60-M8-AF-M6 DFKM-60-M8-AF-M8 DFKM-60-M8-AA-40 DFKM-60-M8-PB-28 DFKM-60-M8-PB-30 DFKM-60-M8-PB-34 DFKM-60-M8-PB-40 DFKM-60-M8-PB-42.7 DFKF-60-M8-AF-M4 DFKF-60-M8-AF-M5 DFKF-60-M8-AF-M6 DFKF-60-M8-AF-M8 DFKF-60-M8-AA-40 DFKF-60-M8-PB-28 DFKF-60-M8-PB-30 DFKF-60-M8-PB-34 DFKF-60-M8-PB-40 DFKF-60-M8-PB-42.7 DFKWF-60-M6-AF-M4 DFKWF-60-M6-AF-M5 DFKWF-60-M6-AF-M6 DFKWF-60-M6-AF-M8 DFKWF-60-M6-AA-40 DFKWF-60-M6-PB-28 DFKWF-60-M6-PB-30 DFKWF-60-M6-PB-34 DFKWF-60-M6-PB-40 DFKWF-60-M6-PB-42.7
Image Angle Hinge - Hex Nut Retention Angle Hinge - Clamp Lever Retention Angle Hinge - Clamp Lever Retention - Rotation Restriction Mounting Plate For Aluminum Frame End Surface Mounting Bracket For Round Pipe Bracket
Part Name Angle Hinge - Hex Nut Retention Angle Hinge - Clamp Lever Retention Angle Hinge - Clamp Lever Retention - Rotation Restriction Mounting Plate For Aluminum Frame End Surface Mounting Bracket For Round Pipe Bracket
Part Number DFSN-H DFS-H DKBR-H DAF DAA DPB
Feature Clamp Lever Retention
Adjustable Retention Torque
Clamp Lever Retention
Adjustable Retention Torque
Clamp Lever Retention
Adjustable Retention Torque
Rotation Restriction
Front or Rear-Surface Mounting Aluminum Frame End Surface Mounting Round Pipe Mounting
Material - - - - - -
screw - - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List DFSN-H-60-M8-A DFSN-H-60-M8-B DFS-H-60-M8-A DFS-H-60-M8-B DKBR-H-60 DAF-60-M4 DAF-60-M5 DAF-60-M6 DAF-60-M8 DAA-60-40 DPB-60-28 DPB-60-30 DPB-60-34 DPB-60-40 DPB-60-42.7