• Ball joint・Angle Hinge

DPB-60-40

For Round Pipe Bracket

Dimension Drawing

DPBFor Round Pipe Bracket寸法図

Unit : mm

Part Number D L L1 Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DPB-60-40 40 56 28 10 330 87.37 CAD Cart

● Fixing rubber sheet is attached.

Material/Finish

DPB
Bracket A6063
Anodized
Knob Nylon 6 (Matte Black)
Rubber Sheet NR (Natural Rubber)
Hinge SUS304

Characteristics

  • This part is for fixing the workpiece to a round pipe.

DPBFor Round Pipe Bracket

  • Angle hinge DFS-H (DFS-H) DFSN-H (DFSN-H) DKBR-H (DKBR-H) have compatible mounting dimensions. You can freely combine them for use.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Mounting

If using screws to mount a workpiece from the spot facing side, turn the rubber sheet slightly, and insert a hex head cap bolt (M4).

Related Products

Angle hinge that can be used in assembly is available.
Clamp Lever Retention Type DFS-HDFS-H
Hex Nut Retention Type DFSN-HDFSN-H
Rotation Restriction Type DKBR-HDKBR-H

DPBFor Round Pipe Bracket


Product List

Click here to see DPB

Click here to see Ball joint・Angle Hinge