• Display Mounting Systems

DKBR-H

Angle Hinge - Clamp Lever Retention - Rotation Restriction

Dimension Drawing

DKBR-HAngle Hinge - Clamp Lever Retention - Rotation Restriction寸法図

Specs/CAD

Part Number Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DKBR-H-60 6 321 36.91 CAD Cart

● Mounting bolts are not supplied.

Material/Finish

DKBR-H
Hinge SPCC
Electrostatic Coating (black)
Clamp Lever Nylon 6 (Matte Black)
Cover Cap Polyethylene (Black)
Collar SPCC
Trivalent Chromate Treatment

Characteristics

  • You can adjust the workpiece angle.
  • Tightening the clamp lever will retain the angle after adjustment.
  • The rotation stopper restricts the range of rotation of the mounted workpiece.
  • Suitable for keyboards or other workpieces where there are angle restrictions.
  • Because the aluminum frame end surface mounting bracket DAA (DAA), mounting plate DAF (DAF), and for round pipe bracket DPB (DPB) have compatible mounting dimensions, you can combine them for use, as is, without any processing.

DKBR-HAngle Hinge - Clamp Lever Retention - Rotation Restriction


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Precautions for Use

  • Even when the clamp lever is in a loosened state, a certain specified torque (0.1N・m or higher) is necessary for angle adjustment. When performing angle adjustment, be careful to avoid applying an excessive load to the load item.
  • Do not try to forcibly adjust the angle when the fixing lever is in a tightened state. This will wear down the retention part, reducing its retention force.

Mounting method

Use a mounting screw (M6) to fix the workpiece.
For mounting to the device, use a hex head mounting bolt (M5).

DKBR-HAngle Hinge - Clamp Lever Retention - Rotation Restriction


Related Products

Keyboard mounting system DKB that can be mounted on an angle hinge is available.
DKB

DKBR-HAngle Hinge - Clamp Lever Retention - Rotation Restriction

Parts can be used in combination.
For Aluminum Frame End Surface Mounting Bracket DAADAA
Mounting Plate DAFDAF
For Round Pipe Bracket DPBDPB

DKBR-HAngle Hinge - Clamp Lever Retention - Rotation Restriction


Product List