Specs/CAD
Unit : mm
Part Number | Withstand Load (N) | M (Coarse) Nominal of Thread |
Pitch | L | s | Db | B | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUSS-8-N | 1 | M8 | 1.25 | 14 | 1.3 | 4.76 | 4 | 5 | 1 | 2.9 | 13.36 | CAD | Cart |
BRUSS-10-N | 7 | M10 | 1.5 | 16 | 1.2 | 4.76 | 5 | 6 | 1 | 5.4 | 13.36 | CAD | Cart |
BRUSS-12-N | 27 | M12 | 1.75 | 20 | 1.5 | 5.56 | 6 | 8 | 1 | 10 | 13.78 | CAD | Cart |
BRUSS-16-N | 34 | M16 | 2 | 25 | 2.5 | 8.73 | 8 | 10 | 1 | 20 | 22.39 | CAD | Cart |
BRUSS-20-N | 55 | M20 | 2.5 | 30 | 3.5 | 10.32 | 10 | 12 | 1 | 39 | 28.49 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Set screw type ball rollers for upward applications.
- We offer a full lineup of this type of ball roller. You can select from the following main body and main ball combinations: stainless steel, polyacetal, and PEEK.
- BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
- BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
BRUSS-N | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Main Ball | Polyacetal/White |
Sub-ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
- BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
- BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.