• Clamp Levers

Plastic Clamp Levers - Spring Washer Integrated Type

LEMS-W

Dimension Drawing

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
Lm
All
12
16
20
25
32
40
50
63
80
Body
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Ds ts Dw tw s1 B*1 Tooth No. Max. Load Max. Clamping Force Mass
(g)
Body
Color
Price
(USD)
CAD
Download
Add to Cart
LEMS-5-12-W-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 BK 15.55 CAD Cart
LEMS-5-12-W-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 OR 15.55 CAD Cart
LEMS-5-12-W-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 SG 15.55 CAD Cart
LEMS-5-16-W-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 BK 15.55 CAD Cart
LEMS-5-16-W-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 OR 15.55 CAD Cart
LEMS-5-16-W-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 SG 15.55 CAD Cart
LEMS-5-20-W-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 BK 15.55 CAD Cart
LEMS-5-20-W-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 OR 15.55 CAD Cart
LEMS-5-20-W-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 SG 15.55 CAD Cart
LEMS-5-25-W-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 BK 15.55 CAD Cart
LEMS-5-25-W-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 OR 15.55 CAD Cart
LEMS-5-25-W-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 SG 15.55 CAD Cart
LEMS-5-32-W-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 BK 15.55 CAD Cart
LEMS-5-32-W-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 OR 15.55 CAD Cart
LEMS-5-32-W-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 SG 15.55 CAD Cart
LEMS-5-40-W-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 BK 15.55 CAD Cart
LEMS-5-40-W-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 OR 15.55 CAD Cart
LEMS-5-40-W-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 SG 15.55 CAD Cart
LEMS-5-50-W-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 BK 16.15 CAD Cart
LEMS-5-50-W-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 OR 16.15 CAD Cart
LEMS-5-50-W-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 SG 16.15 CAD Cart
LEMS-6-12-W-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 BK 15.68 CAD Cart
LEMS-6-12-W-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 OR 15.68 CAD Cart
LEMS-6-12-W-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 SG 15.68 CAD Cart
LEMS-6-16-W-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 BK 15.68 CAD Cart
LEMS-6-16-W-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 OR 15.68 CAD Cart
LEMS-6-16-W-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 SG 15.68 CAD Cart
LEMS-6-20-W-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 BK 15.68 CAD Cart
LEMS-6-20-W-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 OR 15.68 CAD Cart
LEMS-6-20-W-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 SG 15.68 CAD Cart
LEMS-6-25-W-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 BK 15.68 CAD Cart
LEMS-6-25-W-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 OR 15.68 CAD Cart
LEMS-6-25-W-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 SG 15.68 CAD Cart
LEMS-6-32-W-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 BK 15.68 CAD Cart
LEMS-6-32-W-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 OR 15.68 CAD Cart
LEMS-6-32-W-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 SG 15.68 CAD Cart
LEMS-6-40-W-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 BK 15.68 CAD Cart
LEMS-6-40-W-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 OR 15.68 CAD Cart
LEMS-6-40-W-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 SG 15.68 CAD Cart
LEMS-6-50-W-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 BK 16.28 CAD Cart
LEMS-6-50-W-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 OR 16.28 CAD Cart
LEMS-6-50-W-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 SG 16.28 CAD Cart
LEMS-8-16-W-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 BK 18.32 CAD Cart
LEMS-8-16-W-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 OR 18.32 CAD Cart
LEMS-8-16-W-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 SG 18.32 CAD Cart
LEMS-8-20-W-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 BK 18.32 CAD Cart
LEMS-8-20-W-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 OR 18.32 CAD Cart
LEMS-8-20-W-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 SG 18.32 CAD Cart
LEMS-8-25-W-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 BK 18.32 CAD Cart
LEMS-8-25-W-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 OR 18.32 CAD Cart
LEMS-8-25-W-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 SG 18.32 CAD Cart
LEMS-8-32-W-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 BK 18.32 CAD Cart
LEMS-8-32-W-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 OR 18.32 CAD Cart
LEMS-8-32-W-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 SG 18.32 CAD Cart
LEMS-8-40-W-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 BK 18.83 CAD Cart
LEMS-8-40-W-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 OR 18.83 CAD Cart
LEMS-8-40-W-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 SG 18.83 CAD Cart
LEMS-8-50-W-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 BK 19.49 CAD Cart
LEMS-8-50-W-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 OR 19.49 CAD Cart
LEMS-8-50-W-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 SG 19.49 CAD Cart
LEMS-8-63-W-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 BK 22.78 CAD Cart
LEMS-8-63-W-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 OR 22.78 CAD Cart
LEMS-8-63-W-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 OR 22.78 CAD Cart
LEMS-10-20-W-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 BK 21.50 CAD Cart
LEMS-10-20-W-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 OR 21.50 CAD Cart
LEMS-10-20-W-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 SG 21.50 CAD Cart
LEMS-10-25-W-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 BK 21.50 CAD Cart
LEMS-10-25-W-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 OR 21.50 CAD Cart
LEMS-10-25-W-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 SG 21.50 CAD Cart
LEMS-10-32-W-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 BK 21.70 CAD Cart
LEMS-10-32-W-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 OR 21.70 CAD Cart
LEMS-10-32-W-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 SG 21.70 CAD Cart
LEMS-10-40-W-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 BK 22.59 CAD Cart
LEMS-10-40-W-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 OR 22.59 CAD Cart
LEMS-10-40-W-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 SG 22.59 CAD Cart
LEMS-10-50-W-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 BK 23.08 CAD Cart
LEMS-10-50-W-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 OR 23.08 CAD Cart
LEMS-10-50-W-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 SG 23.08 CAD Cart
LEMS-10-63-W-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 BK 27.83 CAD Cart
LEMS-10-63-W-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 OR 27.83 CAD Cart
LEMS-10-63-W-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 SG 27.83 CAD Cart
LEMS-10-80-W-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 BK 29.51 CAD Cart
LEMS-10-80-W-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 OR 29.51 CAD Cart
LEMS-10-80-W-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 SG 29.51 CAD Cart
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
LEMS-W
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew Stainless Steel
Serration Ring (Insert) Zinc Die Cast
Spring Washer SUS304
Plain Washer SUS304
Spring Stainless Steel Wire

Characteristics

  • Plastic clamp lever with spring washer.
  • This eliminates the need to mount spring washers.
  • The special shape of the plain washer holds the spring washer captive.
  • The plain washer can be rotated along the thread ridges and removed. The spring washer can be replaced with a different washer component.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Before tightening the lever, make sure that the plain washers are located at the relief cut section as shown in Fig. 1. Tightening the plain washer while hooked on the screw thread as shown in Fig. 2 may cause the plain washer to be deformed.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type


Usage Example

Can be used for tightening slotted holes.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

Nominal of thread for slotted hole widths should be +0.5 mm or less.


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements

Most Read