• Clamp Levers

LFF

Flat Tension Lever, Female Screw

Dimension Drawing

LFFFlat Tension Lever, Female Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16
Lf
All
18
21
27

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf R H H' h s A B D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LFF-8 M8 1.25 18 100 12 16 19 2 10 25 33 13 22 120 10 160 38.88 CAD Cart
LFF-10 M10 1.5 21 130 13.5 17.5 22 2 12 30 41 19 26 180 16 300 48.30 CAD Cart
LFF-12 M12 1.75 21 130 13.5 17.5 22 2 12 30 41 19 26 300 23 300 48.45 CAD Cart
LFF-16 M16 2 27 150 17 22 28 2 14 35 45 23 36 660 43 450 57.26 CAD Cart
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
LFF
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A flat-shaped tension lever. For applications with narrow top or bottom space.
  • Since the rotating radius is large, a large clamping force can be achieved by small force.
  • The phase angle of the lever in regards to the screw can be freely adjusted.

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Male screw type flat tension lever LFM is available.
LFM

LFFFlat Tension Lever, Female Screw


Related Services

Product List

Most Read