Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | W | H | H' | h | s | T | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LUDMS-93-12-25-BK | M12 | 1.75 | 25 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 117 | 27.66 | CAD | Cart |
LUDMS-93-12-25-BL | M12 | 1.75 | 25 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 117 | 27.66 | CAD | Cart |
LUDMS-93-12-25-OR | M12 | 1.75 | 25 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 117 | 27.66 | CAD | Cart |
LUDMS-93-12-25-SG | M12 | 1.75 | 25 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 117 | 27.66 | CAD | Cart |
LUDMS-93-12-25-YW | M12 | 1.75 | 25 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 117 | 27.66 | CAD | Cart |
LUDMS-93-12-32-BK | M12 | 1.75 | 32 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 121 | 27.66 | CAD | Cart |
LUDMS-93-12-32-BL | M12 | 1.75 | 32 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 121 | 27.66 | CAD | Cart |
LUDMS-93-12-32-OR | M12 | 1.75 | 32 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 121 | 27.66 | CAD | Cart |
LUDMS-93-12-32-SG | M12 | 1.75 | 32 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 121 | 27.66 | CAD | Cart |
LUDMS-93-12-32-YW | M12 | 1.75 | 32 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 121 | 27.66 | CAD | Cart |
LUDMS-93-12-40-BK | M12 | 1.75 | 40 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 126 | 27.66 | CAD | Cart |
LUDMS-93-12-40-BL | M12 | 1.75 | 40 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 126 | 27.66 | CAD | Cart |
LUDMS-93-12-40-OR | M12 | 1.75 | 40 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 126 | 27.66 | CAD | Cart |
LUDMS-93-12-40-SG | M12 | 1.75 | 40 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 126 | 27.66 | CAD | Cart |
LUDMS-93-12-40-YW | M12 | 1.75 | 40 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 126 | 27.66 | CAD | Cart |
LUDMS-93-12-50-BK | M12 | 1.75 | 50 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 133 | 27.66 | CAD | Cart |
LUDMS-93-12-50-BL | M12 | 1.75 | 50 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 133 | 27.66 | CAD | Cart |
LUDMS-93-12-50-OR | M12 | 1.75 | 50 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 133 | 27.66 | CAD | Cart |
LUDMS-93-12-50-SG | M12 | 1.75 | 50 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 133 | 27.66 | CAD | Cart |
LUDMS-93-12-50-YW | M12 | 1.75 | 50 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 133 | 27.66 | CAD | Cart |
LUDMS-93-12-63-BK | M12 | 1.75 | 63 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 143 | 29.75 | CAD | Cart |
LUDMS-93-12-63-BL | M12 | 1.75 | 63 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 143 | 29.75 | CAD | Cart |
LUDMS-93-12-63-OR | M12 | 1.75 | 63 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 143 | 29.75 | CAD | Cart |
LUDMS-93-12-63-SG | M12 | 1.75 | 63 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 143 | 29.75 | CAD | Cart |
LUDMS-93-12-63-YW | M12 | 1.75 | 63 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 143 | 29.75 | CAD | Cart |
LUDMS-93-12-80-BK | M12 | 1.75 | 80 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BK | 154 | 31.55 | CAD | Cart |
LUDMS-93-12-80-BL | M12 | 1.75 | 80 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | BL | 154 | 31.55 | CAD | Cart |
LUDMS-93-12-80-OR | M12 | 1.75 | 80 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | OR | 154 | 31.55 | CAD | Cart |
LUDMS-93-12-80-SG | M12 | 1.75 | 80 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | SG | 154 | 31.55 | CAD | Cart |
LUDMS-93-12-80-YW | M12 | 1.75 | 80 | 93 | 41 | 45 | 43 | 3 | 28.5 | 26 | 19 | 28 | 580 | 16 | YW | 154 | 31.55 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LUDMS | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUS303 |
Setscrew | SUS304 |
Serration Ring | Zinc Die Cast |
Spring | Stainless Steel Wire |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDM----Made of steel
LUDMS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte Silver |
OR | Matte orange |
BL | Matte blue |
YW | Matte yellow |