Specs/CAD
Unit : mm
Part Number | M (Coarse) | D1*1 | B1*1 | A | W | P | F | Lm | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FBCA-M4-10-C | M4 | 10 | 8 | 16 | 32 | 20 | 6 | 4.4 | 18 | 23.06 | CAD | Cart |
FBCA-M4-12-C | M4 | 12 | 10 | 19 | 32 | 20 | 6 | 5.4 | 25 | 23.64 | CAD | Cart |
FBCA-M5-10-C | M5 | 10 | 8 | 16 | 32 | 20 | 6 | 5.4 | 19 | 23.21 | CAD | Cart |
FBCA-M5-12-C | M5 | 12 | 10 | 19 | 32 | 20 | 6 | 6.4 | 25 | 23.77 | CAD | Cart |
FBCA-M6-10-C | M6 | 10 | 8 | 19 | 43 | 30 | 6.5 | 7.5 | 38 | 24.32 | CAD | Cart |
FBCA-M6-12-C | M6 | 12 | 10 | 19 | 43 | 30 | 6.5 | 7.5 | 36 | 24.32 | CAD | Cart |
FBCA-M6-15-C | M6 | 15 | 12 | 22 | 43 | 30 | 6.5 | 6.5 | 45 | 25.16 | CAD | Cart |
FBCA-M8-10-C | M8 | 10 | 8 | 25 | 56 | 40 | 8 | 8.6 | 89 | 28.34 | CAD | Cart |
FBCA-M8-12-C | M8 | 12 | 10 | 25 | 56 | 40 | 8 | 8.6 | 87 | 28.34 | CAD | Cart |
FBCA-M8-15-C | M8 | 15 | 12 | 25 | 56 | 40 | 8 | 8.6 | 82 | 28.34 | CAD | Cart |
FBCA-M8-20-C | M8 | 20 | 16 | 30 | 56 | 40 | 8 | 8.6 | 110 | 30.71 | CAD | Cart |
*1: Dimensional allowance before slit machining.
Material/Finish
FBCA-C Made of Aluminum | |
---|---|
Main Body | Aluminum Alloy |
Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- To joint the shaft with the side panel of a conveyance line and aluminum frame.
- It is compatible with screw diameter of groove pitch and fixing nut of the commercially available aluminum frame.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Mounting and fixing shaft can be performed at the same time.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.