• Cross Clampers

FCTS-12-12-C

T-Cross Clamper

Dimension Drawing

FCTS-CT-Cross Clamper寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1 A W L H F1 F2 M (Coarse) Mass
(g)
Price
(USD)
CAD Add to Cart
FCTS-12-12-C 12 12 10 25 40 14.5 12.5 6 3.8 M3 154 51.59 CAD Cart

Material/Finish

FCTS-C
Made of Stainless Steel
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • The clamper joints 2 shafts with T-shaped cross.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Space-saving layout is possible.
  • Convenient for fixing of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Related Services

Product List

Most Read