Specs/CAD
Unit : mm
Part Number | D1*1 | D2*1 | B1 | A | W | L | H | F1 | F2 | M (Coarse) | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FCTS-8-10-C | 8 | 10 | - | 22 | 35 | 12.5 | 11 | 5.5 | 3.7 | M3 | 111 | 43.75 | CAD | Cart |
FCTS-10-10-C | 10 | 10 | 8 | 22 | 35 | 12.5 | 11 | 5.5 | 3.7 | M3 | 106 | 43.75 | CAD | Cart |
FCTS-12-12-C | 12 | 12 | 10 | 25 | 40 | 14.5 | 12.5 | 6 | 3.8 | M3 | 154 | 51.59 | CAD | Cart |
FCTS-15-15-C | 15 | 15 | 12 | 30 | 50 | 18 | 15.5 | 7 | 4.5 | M4 | 276 | 66.08 | CAD | Cart |
FCTS-20-20-C | 20 | 20 | 16 | 38 | 63 | 21.5 | 20 | 9 | 5.5 | M5 | 553 | 94.53 | CAD | Cart |
Material/Finish
FCTS-C Made of Stainless Steel |
|
---|---|
Main body | SUS304 |
Hex Socket Head Cap Screw |
SUSXM7 Molybdenum Disulfide Coating |
Characteristics
- The clamper joints 2 shafts with T-shaped cross.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Space-saving layout is possible.
- Convenient for fixing of side guide and sensors of the conveyance line.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.