• Cross Clampers・Shaft Clamping Units

FCTS-C/T-Cross Clamper

Dimension Drawing

FCTS-CT-Cross Clamper寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1 A W L H F1 F2 M (Coarse) Mass
(g)
CAD
Download
FCTS-8-10-C 8 10 - 22 35 12.5 11 5.5 3.7 M3 111 -
FCTS-10-10-C 10 10 8 22 35 12.5 11 5.5 3.7 M3 106 -
FCTS-12-12-C 12 12 10 25 40 14.5 12.5 6 3.8 M3 154 -
FCTS-15-15-C 15 15 12 30 50 18 15.5 7 4.5 M4 276 -
FCTS-20-20-C 20 20 16 38 63 21.5 20 9 5.5 M5 553 -

*1: Dimensional allowance before slit machining.
● Use a long wrench to tighten the screw.

Material/Finish

FCTS-C
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • The clamper joints 2 shafts with T-shaped cross.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Space-saving layout is possible.
  • Convenient for fixing of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Related Services

Product List

FCTS-C

  • FCTS-10-10-C
  • FCTS-12-12-C
  • FCTS-15-15-C
  • FCTS-20-20-C
  • FCTS-8-10-C

Click here to see Cross Clampers・Shaft Clamping Units

Click here to see Machine Elements