Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | s | d | C | Lc | P | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HAK-40-SG | M6 | 1 | 40 | 25 | 12 | 13 | 22 | 5 | 15 | 14.5 | 50 | SG | 12.80 | CAD | Cart |
HAK-40 | M6 | 1 | 40 | 25 | 12 | 13 | 22 | 5 | 15 | 14.5 | 50 | BK | 12.80 | CAD | Cart |
HAK-50-SG | M6 | 1 | 50 | 28 | 13 | 15 | 27 | 5 | 15 | 17 | 87 | SG | 17.52 | CAD | Cart |
HAK-50 | M6 | 1 | 50 | 28 | 13 | 15 | 27 | 5 | 15 | 17 | 87 | BK | 17.52 | CAD | Cart |
HAK-63-SG | M6 | 1 | 63 | 32 | 14 | 18 | 35 | 5 | 15 | 23 | 161 | SG | 26.14 | CAD | Cart |
HAK-63 | M6 | 1 | 63 | 32 | 14 | 18 | 35 | 5 | 15 | 23 | 161 | BK | 26.14 | CAD | Cart |
HAK-80-SG | M6 | 1 | 80 | 40 | 15 | 25 | 45 | 5 | 15 | 30 | 299 | SG | 39.05 | CAD | Cart |
HAK-80 | M6 | 1 | 80 | 40 | 15 | 25 | 45 | 5 | 15 | 30 | 299 | BK | 39.05 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
HAK | |
---|---|
Main body | A5056 Alumite Treatment (Various Color) |
Characteristics
- Mini handwheel made of aluminum alloy
- Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
Product Code | Bore Type | Grip Mounting Hole | Finger Hole |
---|---|---|---|
HAK | Pilot Hole | Yes | No |
HAK-N | Pilot Hole | No | No |
HAK-FH | Pilot Hole | No | Yes |
HAK-R | Reamer Bore | Yes | No |
HAK-R-N | Reamer Bore | No | No |
HAK-R-FH | Reamer Bore | No | Yes |
- There are two color variations. They can be selected by the end symbol of the part number.
No end symbol----Black
End Symbol SG----Silver gray - There is no grip supplied with this product. Order a grip separately. ⇒Grips