Specs/CAD
Unit : mm
Part Number | D | H | A | s | d | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
HDA-80-N | 82 | 31 | 13.5 | 17.5 | 26 | 21 | 125 | 13.08 | CAD | Cart |
HDA-100-N | 103 | 38 | 14.5 | 23.5 | 28 | 25 | 200 | 15.85 | CAD | Cart |
HDA-125-N | 128 | 43 | 15.5 | 27.5 | 31 | 28 | 340 | 22.24 | CAD | Cart |
HDA-160-N | 164 | 51 | 18.5 | 32.5 | 36 | 32 | 630 | 37.10 | CAD | Cart |
HDA-200-N | 204 | 57 | 20.5 | 36.5 | 42 | 36 | 980 | 54.72 | CAD | Cart |
Material/Finish
HDA | |
---|---|
Main body | AC8A Entire Shot Blast |
Characteristics
- Standard model with an aluminum disk handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HDA----With grip mounting hole
HDA-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips