• Handles

HDA-N

Aluminum Disk Handwheel

Dimension Drawing

HDA-NAluminum Disk Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s d L Mass
(g)
CAD
Download
Cart
HDA-80-N 82 31 13.5 17.5 26 21 125 CAD RFQ
HDA-100-N 103 38 14.5 23.5 28 25 200 CAD RFQ
HDA-125-N 128 43 15.5 27.5 31 28 340 CAD RFQ
HDA-160-N 164 51 18.5 32.5 36 32 630 CAD RFQ
HDA-200-N 204 57 20.5 36.5 42 36 980 CAD RFQ

Material/Finish

HDA
Main body AC8A
Entire Shot Blast

Characteristics

  • Standard model with an aluminum disk handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HDA----With grip mounting hole
    HDA-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Service

Product List

Most Read