Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
PC-20-M6-BK | 20 | M6 | 1 | 10 | 18 | 7 | BK | 1.96 | CAD | Cart |
PC-20-M6-RD | 20 | M6 | 1 | 10 | 18 | 7 | RD | 1.96 | CAD | Cart |
PC-25-M6-BK | 25 | M6 | 1 | 10 | 23 | 15 | BK | 2.52 | CAD | Cart |
PC-25-M6-RD | 25 | M6 | 1 | 10 | 23 | 15 | RD | 2.52 | CAD | Cart |
PC-25-M8-BK | 25 | M8 | 1.25 | 12 | 23 | 15 | BK | 2.94 | CAD | Cart |
PC-25-M8-RD | 25 | M8 | 1.25 | 12 | 23 | 15 | RD | 2.94 | CAD | Cart |
PC-30-M10-BK | 30 | M10 | 1.5 | 15 | 28 | 30 | BK | 3.49 | CAD | Cart |
PC-30-M10-RD | 30 | M10 | 1.5 | 15 | 28 | 30 | RD | 3.49 | CAD | Cart |
PC-30-M8-BK | 30 | M8 | 1.25 | 12 | 28 | 30 | BK | 3.23 | CAD | Cart |
PC-30-M8-RD | 30 | M8 | 1.25 | 12 | 28 | 30 | RD | 3.23 | CAD | Cart |
PC-35-M10-BK | 35 | M10 | 1.5 | 15 | 32 | 40 | BK | 3.91 | CAD | Cart |
PC-35-M10-RD | 35 | M10 | 1.5 | 15 | 32 | 40 | RD | 3.91 | CAD | Cart |
PC-35-M8-BK | 35 | M8 | 1.25 | 12 | 32 | 40 | BK | 3.62 | CAD | Cart |
PC-35-M8-RD | 35 | M8 | 1.25 | 12 | 32 | 40 | RD | 3.62 | CAD | Cart |
PC-40-M10-BK | 40 | M10 | 1.5 | 15 | 37 | 55 | BK | 5.71 | CAD | Cart |
PC-40-M10-RD | 40 | M10 | 1.5 | 15 | 37 | 55 | RD | 5.71 | CAD | Cart |
PC-40-M12-BK | 40 | M12 | 1.75 | 15 | 37 | 50 | BK | 6.12 | CAD | Cart |
PC-40-M12-RD | 40 | M12 | 1.75 | 15 | 37 | 50 | RD | 6.12 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
PC | |
---|---|
Ball Part |
BK: Phenol Resin (Black) RD: Melamine Resin (Red) |
Thread Part | Brass |
Characteristics
- Thermosetting resin. It has a high durability.
-
Types can be selected by a product code.
PB---- Without insert
PC---- With insert -
There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red