• Pulls

UNFS-SH-W

U-shaped Pull - with Washer

Stainless Steel Pull

Dimension Drawing

UNFS-SH-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

L1
All
80
100
110
120
125
160
200
250
A
All
10
SEMI Standard Compliance
All
-

Unit : mm

Part Number M Lf H h L L1 A Mass
(g)
Max. Allowable Load*1
(N)
SEMI Standard Compliance Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNFS-80SH-W M5 11.5 61.5 51.5 96 80 10 111 1000 - M5×12 10.25 CAD Cart
UNFS-100SH-W M5 11.5 61.5 51.5 116 100 10 123 1000 - M5×12 10.57 CAD Cart
UNFS-110SH-W M5 11.5 61.5 51.5 126 110 10 129 1000 - M5×12 10.72 CAD Cart
UNFS-120SH-W M5 11.5 61.5 51.5 136 120 10 135 1000 - M5×12 10.88 CAD Cart
UNFS-125SH-W M5 11.5 61.5 51.5 141 125 10 138 1000 - M5×12 10.88 CAD Cart
UNFS-160SH-W M5 11.5 61.5 51.5 176 160 10 159 1000 M5×12 11.66 CAD Cart
UNFS-200SH-W M5 11.5 61.5 51.5 216 200 10 184 1000 M5×12 13.23 CAD Cart
UNFS-250SH-W M5 11.5 61.5 51.5 266 250 10 214 1000 M5×12 14.97 CAD Cart

*1: Allowed load for a person.
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
UNFS-SH-W
Main body SUS304
Barrel Polishing
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA

UNFS-SH-WU-shaped Pull - with Washer


Related Services

Product List

Most Read