Characteristics
- Use in combination with the Scale Plate FSP (FSP) or the Scale Sticker FSS (FSS )FST (FST).
-
Convenient as a home position indicator plate for actuators, etc.
-
With mounting holes. Use simply by sticking to existing machinery and equipment.
Usage Example
In combination with the Scale Plate
FSP (
FSP).

Related Products
FPP models that are the same shape as
FPP-K but without mounting holes are available.

Special low head bolt
SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL