• Scales

FSP-200-R-K

Scale Plates (Horizontal Type)

Dimension Drawing

FSP-KScale Plates (Horizontal Type)寸法図

Specs/CAD

Select

Reading Direction
All
Zero point on the left

Unit : mm

Part Number L L1 Reading Direction Mass (g) Price
(USD)
CAD Add to Cart
FSP-200-R-K 208 200 Zero point on the left 9.1 7.56 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FSP
Main body SUS304

Characteristics

  • Horizontal type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • FSP-K has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50-*-K. Tighten the Scale Plate with screws.
  • FSP----Without mounting holes
    FSP-K----With mounting holes
  • Select the scale type from three types, and with or without mounting holes by the end symbol of the part number.
End Symbol Scale Mounting hole
R Zero point on the left No
R-K Zero point on the left Yes
L Zero point on the right No
L-K Zero point on the right Yes
C Center distribution No
C-K Center distribution Yes

Precautions for Use

  • FSPUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-KScale Plates (Horizontal Type)


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time