Specs/CAD
Select
- Reading Direction
- All
- Zero Point at the Bottom
- Zero point at the Top
- Center Distribution
Unit : mm
Part Number | L | L1 | Reading Direction | Mass(g) | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|
FST-100V-T | 108 | 100 | Zero Point at the Bottom | 0.5 | 3.95 | CAD | Cart |
FST-200V-T | 208 | 200 | Zero Point at the Bottom | 1 | 5.21 | CAD | Cart |
FST-300V-T | 308 | 300 | Zero Point at the Bottom | 1.5 | 5.67 | CAD | Cart |
FST-100V-B | 108 | 100 | Zero point at the Top | 0.5 | 3.95 | CAD | Cart |
FST-200V-B | 208 | 200 | Zero point at the Top | 1 | 5.21 | CAD | Cart |
FST-300V-B | 308 | 300 | Zero point at the Top | 1.5 | 5.67 | CAD | Cart |
FST-100V-C | 108 | 100 | Center Distribution | 0.5 | 3.95 | CAD | Cart |
FST-200V-C | 208 | 200 | Center Distribution | 1 | 5.21 | CAD | Cart |
FST-300V-C | 308 | 300 | Center Distribution | 1.5 | 5.67 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
FST-V | |
---|---|
Main body | Polyester (transparent) |
Characteristics
- Sticker type vertical scale. Use by sticking to machinery and equipment.
- Standardized 100/200/300 mm scale length.
- Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol | Scale |
---|---|
T | Zero point at the bottom |
B | Zero point at the top |
C | Center distribution |
Precautions for Use
- FST-VUse the scale of the Scale Sticker as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.
Usage Example
In combination with the Cross Clamper FCCA-CFCCS-C (FCCA-CFCCS-C) and the Clamp Lever.Related Products
Point Lens FLE, which is useful to read the scale, is available.FLE