• Scales

FST-300-C

Scale Stickers (Horizontal Type)

Dimension Drawing

FSTScale Stickers (Horizontal Type)寸法図

Thickness: approximately 0.3 mm
Multiples of 0 and 50 are red.

Unit : mm

Part Number L L1 Reading Direction Mass(g) Price
(USD)
CAD
Download
Add to Cart
FST-300-C 308 300 Center distribution 1.5 7.39 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FST
Main body Polyester (transparent)

Characteristics

  • Sticker type horizontal scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R Zero point on the left
L Zero point on the right
C Center distribution

Precautions for Use

  • FSTUse the scale of the Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSTScale Stickers (Horizontal Type)


Related Services

Product List

Click here to see FST

Click here to see Scales