Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Select
- # Nominal of Thread
- All
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
- 3/8-16UNC
- 1/2-13UNC
Unit : Inch
| Part Number | # Nominal of Thread | L | D1 | D | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SCB-#8-32-1/2-R | No.8-32UNC | 0.52 | 0.27 | 0.098 | 0.164 | 9/64 | 2.3 | 4.59 | CAD | Cart |
| SCB-#10-24-1/2-R | No.10-24UNC | 0.528 | 0.312 | 0.118 | 0.19 | 5/32 | 3.3 | 4.37 | CAD | Cart |
| SCB-#10-24-5/8-R | No.10-24UNC | 0.654 | 0.312 | 0.118 | 0.19 | 5/32 | 3.6 | 4.37 | CAD | Cart |
| SCB-#10-32-1/2-R | No.10-32UNF | 0.528 | 0.312 | 0.118 | 0.19 | 5/32 | 3.4 | 4.37 | CAD | Cart |
| SCB-#10-32-5/8-R | No.10-32UNF | 0.654 | 0.312 | 0.118 | 0.19 | 5/32 | 3.7 | 4.37 | CAD | Cart |
| SCB-1/4-20-5/8-R | 1/4-20UNC | 0.657 | 0.375 | 0.157 | 0.25 | 3/16 | 6.7 | 4.37 | CAD | Cart |
| SCB-1/4-20-3/4-R | 1/4-20UNC | 0.783 | 0.375 | 0.157 | 0.25 | 3/16 | 7.2 | 4.37 | CAD | Cart |
| SCB-1/4-20-1 1/4-R | 1/4-20UNC | 1.276 | 0.375 | 0.157 | 0.25 | 3/16 | 9.6 | 4.77 | CAD | Cart |
| SCB-5/16-18-7/8-R | 5/16-18UNC | 0.917 | 0.469 | 0.219 | 0.312 | 1/4 | 13.9 | 5.54 | CAD | Cart |
| SCB-5/16-18-1 1/4-R | 5/16-18UNC | 1.295 | 0.469 | 0.219 | 0.312 | 1/4 | 16.8 | 6.15 | CAD | Cart |
| SCB-5/16-18-1 1/2-R | 5/16-18UNC | 1.543 | 0.469 | 0.219 | 0.312 | 1/4 | 18.7 | 6.31 | CAD | Cart |
| SCB-3/8-16-1-R | 3/8-16UNC | 1.043 | 0.562 | 0.219 | 0.375 | 5/16 | 23.5 | 6.91 | CAD | Cart |
| SCB-3/8-16-1 1/2-R | 3/8-16UNC | 1.543 | 0.562 | 0.219 | 0.375 | 5/16 | 29.2 | 7.51 | CAD | Cart |
| SCB-1/2-13-2-R | 1/2-13UNC | 2.075 | 0.75 | 0.313 | 0.5 | 3/8 | 70.4 | 13.18 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCB-R(INCH) Made of Steel | |
|---|---|
| Thread Part | Alloy steel Ferrosoferric Oxide Film (Black) |
| Ball | SUJ2 (Hardness: 55 - 60 HRC) |
Characteristics
- Point contact by the full ball securely fixes the workpiece.
- For tool holder set screws, pressure pieces and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260820154915)



/4556_1.jpg?upd=20260820154916&awscf_publishdate=2026-10-27 9:31)