Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| SCS-M3-5-N | M3 | 0.5 | 5.2 | 1.5 | 1.5 | 0.1 | 8.46 | CAD | Cart |
| SCS-M3-10-N | M3 | 0.5 | 10.2 | 1.5 | 1.5 | 0.3 | 8.46 | CAD | Cart |
| SCS-M4-6-N | M4 | 0.7 | 6.5 | 2.38 | 2 | 0.4 | 7.41 | CAD | Cart |
| SCS-M4-10-N | M4 | 0.7 | 10.5 | 2.38 | 2 | 0.7 | 7.41 | CAD | Cart |
| SCS-M4-16-N | M4 | 0.7 | 16.5 | 2.38 | 2 | 1 | 7.41 | CAD | Cart |
| SCS-M5-8-N | M5 | 0.8 | 8.6 | 3.18 | 2.5 | 0.8 | 7.41 | CAD | Cart |
| SCS-M5-12-N | M5 | 0.8 | 12.6 | 3.18 | 2.5 | 1.3 | 7.41 | CAD | Cart |
| SCS-M5-20-N | M5 | 0.8 | 20.6 | 3.18 | 2.5 | 2.3 | 7.41 | CAD | Cart |
| SCS-M6-10-N | M6 | 1 | 10.8 | 3.97 | 3 | 1.5 | 7.41 | CAD | Cart |
| SCS-M6-16-N | M6 | 1 | 16.8 | 3.97 | 3 | 2.5 | 7.41 | CAD | Cart |
| SCS-M6-20-N | M6 | 1 | 20.8 | 3.97 | 3 | 3.4 | 7.41 | CAD | Cart |
| SCS-M6-25-N | M6 | 1 | 25.8 | 3.97 | 3 | 4 | 7.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCS-N Plastic Ball | |
|---|---|
| Thread Part | SCM435 Ferrosoferric Oxide Film (Black) |
| Ball | Polyacetal |
Characteristics
- Clamping screw with an integral special ball (full ball type).
- Point contact by full ball securely fixes a work.
- For tool holder set screw, pressure piece and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.
Specification Changes
Thank you for using the NBK website.We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.
See here for details
https://www.nbk1560.com/en-US/news/2025/20250326/
Your understanding and continued support are greatly appreciated.



/4556_1.jpg?upd=20260820154911&awscf_publishdate=2026-10-27 9:31)