Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | d | B | D | F | S | P | M | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
NSCS-6-8-SP2 | 6 | 8 | 20 | 6 | 3.5 | 13 | M3 | 16 | 20.45 | CAD | Cart |
NSCS-6-10-SP2 | 6 | 10 | 20 | 6 | 3.5 | 13 | M4 | 19 | 20.45 | CAD | Cart |
NSCS-8-8-SP2 | 8 | 8 | 25 | 8 | 4.5 | 16 | M3 | 23 | 22.19 | CAD | Cart |
NSCS-8-10-SP2 | 8 | 10 | 25 | 8 | 4.5 | 18 | M4 | 29 | 22.19 | CAD | Cart |
NSCS-8-12-SP2 | 8 | 12 | 28 | 8.5 | 5.5 | 18 | M5 | 44 | 22.19 | CAD | Cart |
NSCS-8-15-SP2 | 8 | 15 | 30 | 9.5 | 5.5 | 20 | M6 | 64 | 22.19 | CAD | Cart |
NSCS-10-10-SP2 | 10 | 10 | 30 | 9 | 5.5 | 20 | M4 | 41 | 23.62 | CAD | Cart |
NSCS-10-12-SP2 | 10 | 12 | 30 | 9 | 5.5 | 20 | M5 | 50 | 23.62 | CAD | Cart |
NSCS-10-15-SP2 | 10 | 15 | 35 | 11 | 6.6 | 24 | M6 | 87 | 23.62 | CAD | Cart |
NSCS-12-10-SP2 | 12 | 10 | 30 | 10 | 5.5 | 22 | M4 | 39 | 24.23 | CAD | Cart |
NSCS-12-12-SP2 | 12 | 12 | 30 | 10 | 5.5 | 22 | M5 | 47 | 24.23 | CAD | Cart |
NSCS-12-15-SP2 | 12 | 15 | 35 | 11 | 6.6 | 24 | M6 | 83 | 24.23 | CAD | Cart |
NSCS-13-10-SP2 | 13 | 10 | 30 | 10 | 4.5 | 22 | M4 | 39 | 24.23 | CAD | Cart |
NSCS-13-15-SP2 | 13 | 15 | 35 | 11 | 6.6 | 24 | M6 | 82 | 26.77 | CAD | Cart |
NSCS-15-10-SP2 | 15 | 10 | 32 | 11 | 4.5 | 24 | M4 | 44 | 26.28 | CAD | Cart |
NSCS-15-12-SP2 | 15 | 12 | 35 | 12 | 5.5 | 26 | M5 | 64 | 26.77 | CAD | Cart |
NSCS-15-15-SP2 | 15 | 15 | 40 | 13 | 6.6 | 28 | M6 | 111 | 28.34 | CAD | Cart |
NSCS-16-10-SP2 | 16 | 10 | 35 | 12 | 4.5 | 25 | M4 | 53 | 26.77 | CAD | Cart |
NSCS-16-12-SP2 | 16 | 12 | 35 | 12 | 5.5 | 26 | M5 | 62 | 26.77 | CAD | Cart |
NSCS-16-15-SP2 | 16 | 15 | 40 | 13 | 6.6 | 28 | M6 | 109 | 26.77 | CAD | Cart |
NSCS-20-10-SP2 | 20 | 10 | 40 | 14 | 5.5 | 30 | M4 | 65 | 30.37 | CAD | Cart |
NSCS-20-12-SP2 | 20 | 12 | 40 | 14 | 5.5 | 30 | M5 | 78 | 30.37 | CAD | Cart |
NSCS-20-15-SP2 | 20 | 15 | 45 | 15 | 6.6 | 34 | M6 | 134 | 30.37 | CAD | Cart |
NSCS-25-12-SP2 | 25 | 12 | 45 | 17 | 5.5 | 36 | M5 | 93 | 36.34 | CAD | Cart |
NSCS-25-15-SP2 | 25 | 15 | 50 | 18 | 6.6 | 38 | M6 | 156 | 36.34 | CAD | Cart |
NSCS-30-15-SP2 | 30 | 15 | 55 | 20 | 6.6 | 44 | M6 | 176 | 47.21 | CAD | Cart |
NSCS-35-15-SP2 | 35 | 15 | 60 | 23 | 6.6 | 48 | M6 | 199 | 55.22 | CAD | Cart |
NSCS-40-18-SP2 | 40 | 18 | 70 | 26 | 9 | 56 | M8 | 330 | 75.66 | CAD | Cart |
NSCS-50-22-SP2 | 50 | 22 | 85 | 32 | 11 | 68 | M10 | 574 | 98.60 | CAD | Cart |
●Hex socket head cap screw is provided.
Material/Finish
NSCS-SP2 | |
---|---|
Main body | SUS304 |
Hex Socket Head Cap Screw |
SUSXM7 |
Characteristics
- Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.
- Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.