Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | d | B | D | F | S | P | M | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
NSCS-6-8-MP2 | 6 | 8 | 20 | 6 | 3.5 | 13 | M3 | 15 | 14.97 | CAD | Cart |
NSCS-6-10-MP2 | 6 | 10 | 20 | 6 | 3.5 | 13 | M4 | 19 | 14.97 | CAD | Cart |
NSCS-8-8-MP2 | 8 | 8 | 25 | 8 | 4.5 | 16 | M3 | 23 | 15.12 | CAD | Cart |
NSCS-8-10-MP2 | 8 | 10 | 25 | 8 | 4.5 | 18 | M4 | 29 | 15.12 | CAD | Cart |
NSCS-8-12-MP2 | 8 | 12 | 28 | 8.5 | 5.5 | 18 | M5 | 44 | 15.12 | CAD | Cart |
NSCS-8-15-MP2 | 8 | 15 | 30 | 9.5 | 5.5 | 20 | M6 | 64 | 15.12 | CAD | Cart |
NSCS-10-10-MP2 | 10 | 10 | 30 | 9 | 5.5 | 20 | M4 | 41 | 16.55 | CAD | Cart |
NSCS-10-12-MP2 | 10 | 12 | 30 | 9 | 5.5 | 20 | M5 | 49 | 16.55 | CAD | Cart |
NSCS-10-15-MP2 | 10 | 15 | 35 | 11 | 6.6 | 24 | M6 | 85 | 16.55 | CAD | Cart |
NSCS-12-10-MP2 | 12 | 10 | 30 | 10 | 5.5 | 22 | M4 | 39 | 17.16 | CAD | Cart |
NSCS-12-12-MP2 | 12 | 12 | 30 | 10 | 5.5 | 22 | M5 | 47 | 17.16 | CAD | Cart |
NSCS-12-15-MP2 | 12 | 15 | 35 | 11 | 6.6 | 24 | M6 | 82 | 17.16 | CAD | Cart |
NSCS-13-10-MP2 | 13 | 10 | 30 | 10 | 4.5 | 22 | M4 | 39 | 17.16 | CAD | Cart |
NSCS-13-15-MP2 | 13 | 15 | 35 | 11 | 6.6 | 24 | M6 | 80 | 17.16 | CAD | Cart |
NSCS-15-10-MP2 | 15 | 10 | 32 | 11 | 4.5 | 24 | M4 | 43 | 18.27 | CAD | Cart |
NSCS-15-12-MP2 | 15 | 12 | 35 | 12 | 5.5 | 26 | M5 | 63 | 18.27 | CAD | Cart |
NSCS-15-15-MP2 | 15 | 15 | 40 | 13 | 6.6 | 28 | M6 | 109 | 18.27 | CAD | Cart |
NSCS-16-10-MP2 | 16 | 10 | 35 | 12 | 4.5 | 25 | M4 | 52 | 18.27 | CAD | Cart |
NSCS-16-12-MP2 | 16 | 12 | 35 | 12 | 5.5 | 26 | M5 | 61 | 18.27 | CAD | Cart |
NSCS-16-15-MP2 | 16 | 15 | 40 | 13 | 6.6 | 28 | M6 | 107 | 18.27 | CAD | Cart |
NSCS-20-10-MP2 | 20 | 10 | 40 | 14 | 5.5 | 30 | M4 | 64 | 22.19 | CAD | Cart |
NSCS-20-12-MP2 | 20 | 12 | 40 | 14 | 5.5 | 30 | M5 | 77 | 22.19 | CAD | Cart |
NSCS-20-15-MP2 | 20 | 15 | 45 | 15 | 6.6 | 34 | M6 | 129 | 22.19 | CAD | Cart |
NSCS-25-12-MP2 | 25 | 12 | 45 | 17 | 5.5 | 36 | M5 | 91 | 25.19 | CAD | Cart |
NSCS-25-15-MP2 | 25 | 15 | 50 | 18 | 6.6 | 38 | M6 | 154 | 25.19 | CAD | Cart |
NSCS-30-15-MP2 | 30 | 15 | 55 | 20 | 6.6 | 44 | M6 | 174 | 31.47 | CAD | Cart |
NSCS-35-15-MP2 | 35 | 15 | 60 | 23 | 6.6 | 48 | M6 | 196 | 37.93 | CAD | Cart |
NSCS-40-18-MP2 | 40 | 18 | 70 | 26 | 9 | 56 | M8 | 329 | 44.06 | CAD | Cart |
NSCS-50-22-MP2 | 50 | 22 | 85 | 32 | 11 | 68 | M10 | 571 | 53.65 | CAD | Cart |
●Hex socket head cap screw is provided.
Material/Finish
NSCS-MP2 | |
---|---|
Main body | S45C Electroless Nickel Plating |
Hex Socket Head Cap Screw |
SUSXM7 |
Characteristics
- Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.
- Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.