• Special Screws
  • Space optimization

SLH-TZB

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLH-TZBSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SLH-M2-5-TZB M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.13 23.64 CAD Cart
SLH-M2-6-TZB M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.15 23.64 CAD Cart
SLH-M2-8-TZB M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.19 25.70 CAD Cart
SLH-M2-10-TZB M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.23 26.41 CAD Cart
SLH-M2-12-TZB M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.29 27.79 CAD Cart
SLH-M2.5-5-TZB M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 17.39 CAD Cart
SLH-M2.5-6-TZB M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 18.06 CAD Cart
SLH-M2.5-8-TZB M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 18.78 CAD Cart
SLH-M2.5-10-TZB M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 20.15 CAD Cart
SLH-M2.5-12-TZB M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 22.24 CAD Cart
SLH-M3-6-TZB M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 13.91 CAD Cart
SLH-M3-8-TZB M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 12.53 CAD Cart
SLH-M3-10-TZB M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 13.22 CAD Cart
SLH-M3-12-TZB M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 14.62 CAD Cart
SLH-M4-8-TZB M4 0.7 8 7 2.8 2.5 2.3 Full Thread 3.4 50 1.3 12.53 CAD Cart
SLH-M4-10-TZB M4 0.7 10 7 2.8 2.5 2.3 Full Thread 3.4 50 1.4 13.22 CAD Cart
SLH-M4-12-TZB M4 0.7 12 7 2.8 2.5 2.3 Full Thread 3.4 50 1.6 13.22 CAD Cart
SLH-M4-16-TZB M4 0.7 16 7 2.8 2.5 2.3 Full Thread 3.4 50 1.9 16.00 CAD Cart
SLH-M4-20-TZB M4 0.7 20 7 2.8 2.5 2.3 Full Thread 3.4 50 2.3 20.15 CAD Cart
SLH-M4-25-TZB M4 0.7 25 7 2.8 2.5 2.3 Full Thread 3.4 50 2.8 22.93 CAD Cart
SLH-M4-30-TZB M4 0.7 30 7 2.8 2.5 2.3 14 3.4 50 3.3 24.30 CAD Cart
SLH-M5-8-TZB M5 0.8 8 8.5 3.5 3 2.7 Full Thread 6 50 1.8 23.64 CAD Cart
SLH-M5-10-TZB M5 0.8 10 8.5 3.5 3 2.7 Full Thread 6 50 2 14.62 CAD Cart
SLH-M5-12-TZB M5 0.8 12 8.5 3.5 3 2.7 Full Thread 6 50 2.3 15.30 CAD Cart
SLH-M5-16-TZB M5 0.8 16 8.5 3.5 3 2.7 Full Thread 6 50 2.8 16.00 CAD Cart
SLH-M5-20-TZB M5 0.8 20 8.5 3.5 3 2.7 Full Thread 6 50 3.3 17.39 CAD Cart
SLH-M5-25-TZB M5 0.8 25 8.5 3.5 3 2.7 Full Thread 6 50 4.1 23.64 CAD Cart
SLH-M5-30-TZB M5 0.8 30 8.5 3.5 3 2.7 16 6 50 4.9 25.70 CAD Cart
SLH-M5-35-TZB M5 0.8 35 8.5 3.5 3 2.7 16 6 50 5.7 29.18 CAD Cart
SLH-M6-10-TZB M6 1 10 10 4 4 3 Full Thread 10 20 3.5 6.68 CAD Cart
SLH-M6-12-TZB M6 1 12 10 4 4 3 Full Thread 10 20 3.8 6.68 CAD Cart
SLH-M6-16-TZB M6 1 16 10 4 4 3 Full Thread 10 20 4.5 6.97 CAD Cart
SLH-M6-20-TZB M6 1 20 10 4 4 3 Full Thread 10 20 5.3 6.97 CAD Cart
SLH-M6-25-TZB M6 1 25 10 4 4 3 Full Thread 10 20 6.4 8.38 CAD Cart
SLH-M6-30-TZB M6 1 30 10 4 4 3 18 10 20 7.1 10.57 CAD Cart
SLH-M6-35-TZB M6 1 35 10 4 4 3 18 10 20 8.7 11.96 CAD Cart
SLH-M8-12-TZB M8 1.25 12 13 5 5 3.8 Full Thread 27 20 7.8 15.56 CAD Cart
SLH-M8-16-TZB M8 1.25 16 13 5 5 3.8 Full Thread 27 20 9 11.41 CAD Cart
SLH-M8-20-TZB M8 1.25 20 13 5 5 3.8 Full Thread 27 20 10 11.41 CAD Cart
SLH-M8-25-TZB M8 1.25 25 13 5 5 3.8 Full Thread 27 20 12 12.24 CAD Cart
SLH-M8-30-TZB M8 1.25 30 13 5 5 3.8 Full Thread 27 20 14 12.80 CAD Cart
SLH-M8-35-TZB M8 1.25 35 13 5 5 3.8 22 27 20 16 14.18 CAD Cart
SLH-M10-16-TZB M10 1.5 16 16 6 6 4.5 Full Thread 46 10 15 10.57 CAD Cart
SLH-M10-20-TZB M10 1.5 20 16 6 6 4.5 Full Thread 46 10 17 10.70 CAD Cart
SLH-M10-25-TZB M10 1.5 25 16 6 6 4.5 Full Thread 46 10 19 10.99 CAD Cart
SLH-M10-30-TZB M10 1.5 30 16 6 6 4.5 Full Thread 46 10 22 13.08 CAD Cart
SLH-M10-35-TZB M10 1.5 35 16 6 6 4.5 Full Thread 46 10 24 14.62 CAD Cart

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
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
SLH-TZB
Main Body SWCH45K
Trivalent Chromate
Treatment
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS

Product List

Most Read