• Special Screws
  • Space optimization

SPA-LH

Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

  • Space
  • High strength
  • Tightening Hole Damage Prevention

Dimension Drawing

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M3-6-LH M3 0.5 6 5.5 2.4 SKX-10 10 884 0.35 20 0.13 11.08 CAD Cart
SPA-M3-8-LH M3 0.5 8 5.5 2.4 SKX-10 10 884 0.35 20 0.15 12.00 CAD Cart
SPA-M3-10-LH M3 0.5 10 5.5 2.4 SKX-10 10 884 0.35 20 0.16 12.90 CAD Cart
SPA-M3-12-LH M3 0.5 12 5.5 2.4 SKX-10 10 884 0.35 20 0.18 12.90 CAD Cart
SPA-M3-16-LH M3 0.5 16 5.5 2.4 SKX-10 10 884 0.35 20 0.22 13.80 CAD Cart
SPA-M3-20-LH M3 0.5 20 5.5 2.4 SKX-10 10 884 0.35 20 0.25 14.93 CAD Cart
SPA-M4-6-LH M4 0.7 6 7 3.1 SKX-20 20 1340 0.84 20 0.24 12.90 CAD Cart
SPA-M4-8-LH M4 0.7 8 7 3.1 SKX-20 20 1340 0.84 20 0.28 13.80 CAD Cart
SPA-M4-10-LH M4 0.7 10 7 3.1 SKX-20 20 1340 0.84 20 0.31 13.80 CAD Cart
SPA-M4-12-LH M4 0.7 12 7 3.1 SKX-20 20 1340 0.84 20 0.33 14.93 CAD Cart
SPA-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 1340 0.84 20 0.39 15.84 CAD Cart
SPA-M4-20-LH M4 0.7 20 7 3.1 SKX-20 20 1340 0.84 20 0.45 17.87 CAD Cart
SPA-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 1340 0.84 20 0.53 22.61 CAD Cart
SPA-M5-6-LH M5 0.8 6 8.5 3.65 SKX-25 25 2102 1.38 20 0.42 14.93 CAD Cart
SPA-M5-8-LH M5 0.8 8 8.5 3.65 SKX-25 25 2102 1.38 20 0.47 14.93 CAD Cart
SPA-M5-10-LH M5 0.8 10 8.5 3.65 SKX-25 25 2102 1.38 20 0.52 14.93 CAD Cart
SPA-M5-12-LH M5 0.8 12 8.5 3.65 SKX-25 25 2102 1.38 20 0.58 15.84 CAD Cart
SPA-M5-16-LH M5 0.8 16 8.5 3.65 SKX-25 25 2102 1.38 20 0.66 15.84 CAD Cart
SPA-M5-20-LH M5 0.8 20 8.5 3.65 SKX-25 25 2102 1.38 20 0.77 17.87 CAD Cart
SPA-M5-25-LH M5 0.8 25 8.5 3.65 SKX-25 25 2102 1.38 20 0.89 22.61 CAD Cart
SPA-M5-30-LH M5 0.8 30 8.5 3.65 SKX-25 25 2102 1.38 20 1.02 40.03 CAD Cart
SPA-M6-10-LH M6 1 10 10 4.4 SKX-30 30 2651 2.19 10 0.79 8.03 CAD Cart
SPA-M6-12-LH M6 1 12 10 4.4 SKX-30 30 2651 2.19 10 0.88 9.05 CAD Cart
SPA-M6-16-LH M6 1 16 10 4.4 SKX-30 30 2651 2.19 10 1.0 9.05 CAD Cart
SPA-M6-20-LH M6 1 20 10 4.4 SKX-30 30 2651 2.19 10 1.11 10.40 CAD Cart
SPA-M6-25-LH M6 1 25 10 4.4 SKX-30 30 2651 2.19 10 1.33 11.42 CAD Cart
SPA-M6-30-LH M6 1 30 10 4.4 SKX-30 30 2651 2.19 10 1.48 12.90 CAD Cart
SPA-M6-40-LH M6 1 40 10 4.4 SKX-30 30 2651 2.19 10 1.85 18.22 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
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
SPA-LH
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105°C

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / Spacecrafts

Characteristics

  • RENY low profile cap screw.
  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • The properties and precautions of plastic screws ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

RENY hex nuts and washers SPA-NSPA-W are available.
SPA-NSPA-W

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKX Hexalobular Wrench
SKX

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKXB Hexalobular Short Bit
SKXB

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SRD Magnet Screwdriver
SRD

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile


Product List

Most Read