Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | E | s | d | L | P | Mass (g) |
Number of Spokes | CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AV-80 | M5 | 0.8 | 80 | 32 | 9 | 14.5 | 23 | 28 | 25 | 33 | 95 | - | CAD | RFQ |
AV-100 | M5 | 0.8 | 100 | 37 | 10 | 15.5 | 27 | 33 | 25 | 42 | 215 | - | CAD | RFQ |
AV-125 | M6 | 1 | 125 | 44 | 15 | 14.5 | 29 | 35 | 30 | 53 | 225 | 2 | CAD | RFQ |
AV-140 | M6 | 1 | 140 | 44 | 15 | 14 | 29 | 38 | 30 | 61 | 335 | 2 | CAD | RFQ |
AV-160 | M8 | 1.25 | 160 | 52 | 15 | 16.5 | 37 | 39 | 35 | 70 | 415 | 2 | CAD | RFQ |
AV-200 | M10 | 1.5 | 200 | 56 | 17 | 19 | 39 | 47 | 40 | 88 | 720 | 3 | CAD | RFQ |
AV-250 | M10 | 1.5 | 250 | 61 | 20 | 22 | 41 | 52 | 40 | 113 | 1070 | 3 | CAD | RFQ |
AV-300 | M10 | 1.5 | 300 | 65 | 19 | 20 | 46 | 58 | 45 | 138 | 1360 | 3 | CAD | RFQ |
Material/Finish
AV | |
---|---|
Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AV----With grip mounting hole
AV-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip | |||
---|---|---|---|---|
GNTR GNTR | GTR GTR | GTM GTM | HS HS | |
AV - 80 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AV-100 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AV-125 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AV-140 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AV-160 | GNTR-24-M8 | GTR-24-M8 | GTM-24-M8 | HS-8 |
AV-200 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AV-250 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AV-300 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |