• Screws

SCBS-R

Clamping Bolt - Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-RClamping Bolt - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 L2 B Mass
(g)
Allowable load(N) CAD RFQ
SCBS-M4-10-R M4 0.7 10.5 7 2.5 4 2.1 3 1.5 2040 CAD RFQ
SCBS-M4-12-R M4 0.7 12.5 7 2.5 4 2.1 3 1.7 2040 CAD RFQ
SCBS-M4-16-R M4 0.7 16.5 7 2.5 4 2.1 3 1.9 2040 CAD RFQ
SCBS-M4-20-R M4 0.7 20.5 7 2.5 4 2.1 3 2.2 2040 CAD RFQ
SCBS-M4-25-R M4 0.7 25.5 7 2.5 4 2.1 3 2.5 2040 CAD RFQ
SCBS-M5-12-R M5 0.8 12.6 8.5 3 5 2.4 4 2.9 3000 CAD RFQ
SCBS-M5-16-R M5 0.8 16.6 8.5 3 5 2.4 4 3.4 3000 CAD RFQ
SCBS-M5-20-R M5 0.8 20.6 8.5 3 5 2.4 4 3.9 3000 CAD RFQ
SCBS-M5-25-R M5 0.8 25.6 8.5 3 5 2.4 4 4.4 3000 CAD RFQ
SCBS-M5-30-R M5 0.8 30.6 8.5 3 5 2.4 4 5 3000 CAD RFQ
SCBS-M6-16-R M6 1 16.8 10 4 6 3 5 5.6 4500 CAD RFQ
SCBS-M6-20-R M6 1 20.8 10 4 6 3 5 6.5 4500 CAD RFQ
SCBS-M6-25-R M6 1 25.8 10 4 6 3 5 7.6 4500 CAD RFQ
SCBS-M6-30-R M6 1 30.8 10 4 6 3 5 8.7 4500 CAD RFQ
SCBS-M6-40-R M6 1 40.8 10 4 6 3 5 11 4500 CAD RFQ
SCBS-M8-20-R M8 1.25 21.2 13 5.5 8 3.5 6 13.5 9000 CAD RFQ
SCBS-M8-30-R M8 1.25 31.2 13 5.5 8 3.5 6 17.5 9000 CAD RFQ
SCBS-M8-35-R M8 1.25 36.2 13 5.5 8 3.5 6 19 9000 CAD RFQ
SCBS-M8-40-R M8 1.25 41.2 13 5.5 8 3.5 6 21.5 9000 CAD RFQ
SCBS-M8-50-R M8 1.25 51.2 13 5.5 8 3.5 6 25 9000 CAD RFQ
SCBS-M10-25-R M10 1.5 26.7 16 7 10 4.5 8 26 14400 CAD RFQ
SCBS-M10-30-R M10 1.5 31.7 16 7 10 4.5 8 29 14400 CAD RFQ
SCBS-M10-40-R M10 1.5 41.7 16 7 10 4.5 8 34 14400 CAD RFQ
SCBS-M10-50-R M10 1.5 51.7 16 7 10 4.5 8 39 14400 CAD RFQ
SCBS-M10-60-R M10 1.5 61.7 16 7 10 4.5 8 47 14400 CAD RFQ
SCBS-M12-30-R M12 1.75 32 18 8.5 12 5 10 40 18000 CAD RFQ
SCBS-M12-50-R M12 1.75 52 18 8.5 12 5 10 56 18000 CAD RFQ
SCBS-M12-80-R M12 1.75 82 18 8.5 12 5 10 83 18000 CAD RFQ
SCBS-M16-40-R M16 2 43.3 24 12 16 6 14 91 43800 CAD RFQ
SCBS-M16-60-R M16 2 63.3 24 12 16 6 14 122 43800 CAD RFQ
SCBS-M16-80-R M16 2 83.3 24 12 16 6 14 154 43800 CAD RFQ
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
SCBS-R
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolts have variations such as coarse screw threads, flat ball, knurled ball, and ceramic ball, etc.
SCB-RSCBS-CESCB-FSCBS-FSCB-FBSCBS-FBSCB-GBSCBS-GB

SCBS-RClamping Bolts - Full Ball


Related Service

Product List

Most Read