• Screws

SCS-F-R

Clamping Screw (Fine Screw Thread) - Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-F-RClamping Screw (Fine Screw Thread) - Full Ball寸法図

Specs/CAD

Select

M1 (Fine)
Nominal of Thread
All
M6
M8
M10
M12

Unit : mm

Part Number M1 (Fine)
Nominal of Thread
Pitch L D B Mass
(g)
Allowable load(N) CAD
Download
RFQ
SCS-M6F-10-R M6 0.75 10.8 4 3 1.5 9000 CAD RFQ
SCS-M6F-16-R M6 0.75 16.8 4 3 2.5 9000 CAD RFQ
SCS-M6F-20-R M6 0.75 20.8 4 3 3.4 9000 CAD RFQ
SCS-M6F-25-R M6 0.75 25.8 4 3 4 9000 CAD RFQ
SCS-M8F-12-R M8 1 13.2 5.5 4 3.2 15000 CAD RFQ
SCS-M8F-20-R M8 1 21.2 5.5 4 5.7 15000 CAD RFQ
SCS-M8F-25-R M8 1 26.2 5.5 4 7.7 15000 CAD RFQ
SCS-M8F-30-R M8 1 31.2 5.5 4 9 15000 CAD RFQ
SCS-M10F-16-R M10 1 17.7 7 5 7 24000 CAD RFQ
SCS-M10F-20-R M10 1 21.7 7 5 9.5 24000 CAD RFQ
SCS-M10F-25-R M10 1 26.7 7 5 11 24000 CAD RFQ
SCS-M10F-35-R M10 1 36.7 7 5 16 24000 CAD RFQ
SCS-M12F-20-R M12 1.5 22 8.5 6 12.5 30000 CAD RFQ
SCS-M12F-30-R M12 1.5 32 8.5 6 20 30000 CAD RFQ
SCS-M12F-40-R M12 1.5 42 8.5 6 28 30000 CAD RFQ
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
SCS-F-R
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Clamping screw of the fine screw threaded type for easy fine adjustment of threading amount.
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Usage Example

For fixing of works that are easily scratched.

SCS-F-RClamping Screw (Fine Screw Thread) - Full Ball


Related Products

Clamping screws have variations such as coarse and fine screw threads, flat ball, knurled ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-NSCS-BRSCSS-CESCS-FSCSS-FSCS-F-FSCS-FBSCSS-FBSCS-GBSCSS-GB

SCS-F-RClamping Screws (Fine Screw Thread) - Full Ball


Related Service

Product List

Most Read