Unit : mm
| Part Number | Nominal | D | d | t | h | Dedicated Tool | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SWAS-12-SC | 12 | 26 | 10.5 | 0.4 | 1.8 | SKSC-1012 | 100 | 1.3 | 83.87 | CAD | Cart |
Related Services
Material/Finish
| SWAS-SC | |
|---|---|
| Main Body | SUS304*1 |
*1: SWAS-5-SC, SWAS-6-SC, and SWAS-8-SC are SUS302.
Application
Fall/loss prevention for protective and inspection covers / Compliance with CE markingMachine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents screw fall-off and loss simply by assembling it onto a commercially available screw.
- The washer hooks securely catch the thread peaks so that after mounting, they will be unlikely to fall off the screws.
- They are intended for the fixing bolts on protective and inspection covers that are frequently mounted and removed.
- For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
Usage Example
When a screw attached to a cover is removed from the frame, the screw does not fall.
Precautions for Use
- Once SWAS-SC is mounted on a screw, it cannot be easily removed.
- To remove, either SWAS-SCor screw must be cut. Take care when mounting.
- When the screw is loosened with SWAS-SC pressed to the cover, SWAS-SC may come off.
Mounting Method
Adhere the SKSC tip magnet to the side where the SWAS-SC hooks emerge.Pass the screw through the cover, and then insert into SKSC and press-fit SWAS-SC into the thread.

Installation Example
Pass the screw through the cover, and then press-fit SWAS-SC into the thread from the opposite side. Ensure that the SWAS-SC hooks face the frame side.
Unit : mm
| Part Number | C |
|---|---|
| SWAS-3-SC | 1.5-2 |
| SWAS-4-SC | 1.5-2 |
| SWAS-5-SC | 1.5-2 |
| SWAS-6-SC | 1.5-2 |
| SWAS-8-SC | 1.5-2 |
| SWAS-10-SC | 2-2.5 |
| SWAS-12-SC | 2-2.5 |





/12941_1.jpg?upd=20260821102204&awscf_publishdate=2026-08-25 8:00)

