Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEF-5-BK | M5 | 0.8 | 9 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | BK | 13 | 5.57 | CAD | Cart |
LEF-5-OR | M5 | 0.8 | 9 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | OR | 13 | 5.57 | CAD | Cart |
LEF-5-SG | M5 | 0.8 | 9 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | SG | 13 | 5.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEF | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of thread part materials:
LEF----Made of steel / ferrosoferric oxide film (black)
LEFE----Made of steel / electroless nickel plating
LEFS----Made of stainless steel - LEFE has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte Silver |
OR | Matte orange |