NBK logo

  • Clamp Levers

Metal Detectable Plastic Clamp Levers (Male Screws)

LEMS-MD

Dimension Drawing

LEMS-MDMetal Detectable Plastic Clamp Levers (Male Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LEMS-3-6-MD M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 11.44 CAD Cart
LEMS-3-8-MD M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 11.44 CAD Cart
LEMS-3-10-MD M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 11.44 CAD Cart
LEMS-3-12-MD M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 11.44 CAD Cart
LEMS-3-16-MD M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 11.44 CAD Cart
LEMS-4-10-MD M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 11.44 CAD Cart
LEMS-4-12-MD M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 11.44 CAD Cart
LEMS-4-16-MD M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 11.44 CAD Cart
LEMS-4-20-MD M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 11.44 CAD Cart
LEMS-4-25-MD M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 17 11.44 CAD Cart
LEMS-4-32-MD M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 17 11.44 CAD Cart
LEMS-5-12-MD M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 11.44 CAD Cart
LEMS-5-16-MD M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 11.44 CAD Cart
LEMS-5-20-MD M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 11.44 CAD Cart
LEMS-5-25-MD M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 11.44 CAD Cart
LEMS-5-32-MD M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 11.44 CAD Cart
LEMS-5-40-MD M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 11.92 CAD Cart
LEMS-5-50-MD M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 21 11.92 CAD Cart
LEMS-6-12-MD M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 11.44 CAD Cart
LEMS-6-16-MD M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 11.44 CAD Cart
LEMS-6-20-MD M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 11.44 CAD Cart
LEMS-6-25-MD M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 11.44 CAD Cart
LEMS-6-32-MD M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 20 11.44 CAD Cart
LEMS-6-40-MD M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 11.92 CAD Cart
LEMS-6-50-MD M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 23 11.92 CAD Cart
LEMS-6B-16-MD M6 1 16 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 38 14.70 CAD Cart
LEMS-6B-20-MD M6 1 20 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 39 14.70 CAD Cart
LEMS-6B-25-MD M6 1 25 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 40 14.70 CAD Cart
LEMS-6B-32-MD M6 1 32 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 41 14.70 CAD Cart
LEMS-6B-40-MD M6 1 40 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 43 15.41 CAD Cart
LEMS-6B-50-MD M6 1 50 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 44 16.13 CAD Cart
LEMS-6B-63-MD M6 1 63 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 46 17.08 CAD Cart
LEMS-8-16-MD M8 1.25 16 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 41 14.70 CAD Cart
LEMS-8-20-MD M8 1.25 20 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 42 14.70 CAD Cart
LEMS-8-25-MD M8 1.25 25 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 44 14.70 CAD Cart
LEMS-8-32-MD M8 1.25 32 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 45 14.70 CAD Cart
LEMS-8-40-MD M8 1.25 40 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 48 15.41 CAD Cart
LEMS-8-50-MD M8 1.25 50 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 51 16.13 CAD Cart
LEMS-8-63-MD M8 1.25 63 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 55 17.08 CAD Cart
LEMS-8B-20-MD M8 1.25 20 78 54.6 58.6 36 8 21 16 26 100 7 65 18.04 CAD Cart
LEMS-8B-25-MD M8 1.25 25 78 54.6 58.6 36 8 21 16 26 100 7 66 18.75 CAD Cart
LEMS-8B-32-MD M8 1.25 32 78 54.6 58.6 36 8 21 16 26 100 7 69 19.38 CAD Cart
LEMS-8B-40-MD M8 1.25 40 78 54.6 58.6 36 8 21 16 26 100 7 73 19.94 CAD Cart
LEMS-8B-50-MD M8 1.25 50 78 54.6 58.6 36 8 21 16 26 100 7 76 20.97 CAD Cart
LEMS-8B-63-MD M8 1.25 63 78 54.6 58.6 36 8 21 16 26 100 7 80 22.40 CAD Cart
LEMS-8B-80-MD M8 1.25 80 78 54.6 58.6 36 8 21 16 26 100 7 85 23.91 CAD Cart
LEMS-10-20-MD M10 1.5 20 78 54.6 58.6 36 8 21 16 26 200 11 69 18.04 CAD Cart
LEMS-10-25-MD M10 1.5 25 78 54.6 58.6 36 8 21 16 26 200 11 72 18.75 CAD Cart
LEMS-10-32-MD M10 1.5 32 78 54.6 58.6 36 8 21 16 26 200 11 75 19.38 CAD Cart
LEMS-10-40-MD M10 1.5 40 78 54.6 58.6 36 8 21 16 26 200 11 79 19.94 CAD Cart
LEMS-10-50-MD M10 1.5 50 78 54.6 58.6 36 8 21 16 26 200 11 84 20.97 CAD Cart
LEMS-10-63-MD M10 1.5 63 78 54.6 58.6 36 8 21 16 26 200 11 91 22.40 CAD Cart
LEMS-10-80-MD M10 1.5 80 78 54.6 58.6 36 8 21 16 26 200 11 99 23.91 CAD Cart
LEMS-10B-20-MD M10 1.5 20 92 65.7 69.7 43 11 25 19 28 170 11 82 25.50 CAD Cart
LEMS-10B-25-MD M10 1.5 25 92 65.7 69.7 43 11 25 19 28 170 11 85 25.50 CAD Cart
LEMS-10B-32-MD M10 1.5 32 92 65.7 69.7 43 11 25 19 28 170 11 88 26.21 CAD Cart
LEMS-10B-40-MD M10 1.5 40 92 65.7 69.7 43 11 25 19 28 170 11 92 27.16 CAD Cart
LEMS-10B-50-MD M10 1.5 50 92 65.7 69.7 43 11 25 19 28 170 11 97 28.36 CAD Cart
LEMS-10B-63-MD M10 1.5 63 92 65.7 69.7 43 11 25 19 28 170 11 104 30.50 CAD Cart
LEMS-10B-80-MD M10 1.5 80 92 65.7 69.7 43 11 25 19 28 170 11 112 32.96 CAD Cart
LEMS-12A-20-MD M12 1.75 20 78 54.6 58.6 36 8 21 16 26 350 16 74 19.78 CAD Cart
LEMS-12A-25-MD M12 1.75 25 78 54.6 58.6 36 8 21 16 26 350 16 78 20.57 CAD Cart
LEMS-12A-32-MD M12 1.75 32 78 54.6 58.6 36 8 21 16 26 350 16 83 21.29 CAD Cart
LEMS-12A-40-MD M12 1.75 40 78 54.6 58.6 36 8 21 16 26 350 16 89 21.92 CAD Cart
LEMS-12A-50-MD M12 1.75 50 78 54.6 58.6 36 8 21 16 26 350 16 96 23.03 CAD Cart
LEMS-12A-63-MD M12 1.75 63 78 54.6 58.6 36 8 21 16 26 350 16 104 24.63 CAD Cart
LEMS-12A-80-MD M12 1.75 80 78 54.6 58.6 36 8 21 16 26 350 16 116 26.30 CAD Cart
LEMS-12-20-MD M12 1.75 20 92 65.7 69.7 43 11 25 19 28 290 16 112 25.57 CAD Cart
LEMS-12-25-MD M12 1.75 25 92 65.7 69.7 43 11 25 19 28 290 16 116 23.11 CAD Cart
LEMS-12-32-MD M12 1.75 32 92 65.7 69.7 43 11 25 19 28 290 16 120 23.75 CAD Cart
LEMS-12-40-MD M12 1.75 40 92 65.7 69.7 43 11 25 19 28 290 16 125 24.63 CAD Cart
LEMS-12-50-MD M12 1.75 50 92 65.7 69.7 43 11 25 19 28 290 16 132 25.74 CAD Cart
LEMS-12-63-MD M12 1.75 63 92 65.7 69.7 43 11 25 19 28 290 16 142 27.65 CAD Cart
LEMS-12-80-MD M12 1.75 80 92 65.7 69.7 43 11 25 19 28 290 16 153 29.87 CAD Cart

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LEMS-MD
Lever Part Nylon 6/Iron-Based Components
(Blue Gray)
Thread part SUS303
Setscrew Stainless Steel
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • Metal detectable. Metal powder admixed into the lever part resin enables detection with a metal detector, reducing risks of contamination with foreign substances.
  • The lever part has a blue hue, a color seldom used in food products.
  • Fulfills the "Specifications and Standards for Foods, Food Additives, etc. under the Food Sanitation Law," Notification No. 370 of MHW, 1959.
  • A wide variety of screw sizes from M3 to M12.

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Depending on the setting of the metal detector(s) in use and the physical properties of the food products, etc., the size of the detectable metal pieces may vary.
For use, it is the customer's responsibility to be sure to conduct advance tests, evaluate the results thoroughly, and confirm whether the product conforms to safety and usage purposes.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements