Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Mass (g) |
Lever Part Color |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEMS-5-12-BK | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | BK | 11.96 | CAD | Cart |
LEMS-5-12-OR | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | OR | 11.96 | CAD | Cart |
LEMS-5-12-SG | M5 | 0.8 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | SG | 11.96 | CAD | Cart |
LEMS-5-16-BK | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | BK | 11.96 | CAD | Cart |
LEMS-5-16-OR | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | OR | 11.96 | CAD | Cart |
LEMS-5-16-SG | M5 | 0.8 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | SG | 11.96 | CAD | Cart |
LEMS-5-20-BK | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | BK | 11.96 | CAD | Cart |
LEMS-5-20-OR | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | OR | 11.96 | CAD | Cart |
LEMS-5-20-SG | M5 | 0.8 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 16 | SG | 11.96 | CAD | Cart |
LEMS-5-25-BK | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 17 | BK | 11.96 | CAD | Cart |
LEMS-5-25-OR | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 17 | OR | 11.96 | CAD | Cart |
LEMS-5-25-SG | M5 | 0.8 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 17 | SG | 11.96 | CAD | Cart |
LEMS-5-32-BK | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 18 | BK | 11.96 | CAD | Cart |
LEMS-5-32-OR | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 18 | OR | 11.96 | CAD | Cart |
LEMS-5-32-SG | M5 | 0.8 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 18 | SG | 11.96 | CAD | Cart |
LEMS-5-40-BK | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 19 | BK | 11.96 | CAD | Cart |
LEMS-5-40-OR | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 19 | OR | 11.96 | CAD | Cart |
LEMS-5-40-SG | M5 | 0.8 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 19 | SG | 11.96 | CAD | Cart |
LEMS-5-50-BK | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 20 | BK | 12.53 | CAD | Cart |
LEMS-5-50-OR | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 20 | OR | 12.53 | CAD | Cart |
LEMS-5-50-SG | M5 | 0.8 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 42 | 2.7 | 20 | SG | 12.53 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEMS | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUS303 |
Setscrew | SUS304 |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of combinations of thread part materials / surface treatments:
LEM----Made of steel / ferrosoferric oxide film (black)
LEME----Made of steel / electroless nickel plating
LEMS----Made of stainless steel - LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
LECM LECMS which is a mini-size LEMLEMS is available.They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS
LEFLEFELEFS