Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Mass (g) |
Lever Part Color |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEMS-8-16-BK | M8 | 1.25 | 16 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 39 | BK | 14.32 | CAD | Cart |
LEMS-8-16-OR | M8 | 1.25 | 16 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 39 | OR | 14.32 | CAD | Cart |
LEMS-8-16-SG | M8 | 1.25 | 16 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 39 | SG | 14.32 | CAD | Cart |
LEMS-8-20-BK | M8 | 1.25 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 40 | BK | 14.32 | CAD | Cart |
LEMS-8-20-OR | M8 | 1.25 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 40 | OR | 14.32 | CAD | Cart |
LEMS-8-20-SG | M8 | 1.25 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 40 | SG | 14.32 | CAD | Cart |
LEMS-8-25-BK | M8 | 1.25 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 42 | BK | 14.32 | CAD | Cart |
LEMS-8-25-OR | M8 | 1.25 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 42 | OR | 14.32 | CAD | Cart |
LEMS-8-25-SG | M8 | 1.25 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 42 | SG | 14.32 | CAD | Cart |
LEMS-8-32-BK | M8 | 1.25 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 43 | BK | 14.32 | CAD | Cart |
LEMS-8-32-OR | M8 | 1.25 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 43 | OR | 14.32 | CAD | Cart |
LEMS-8-32-SG | M8 | 1.25 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 43 | SG | 14.32 | CAD | Cart |
LEMS-8-40-BK | M8 | 1.25 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 46 | BK | 14.32 | CAD | Cart |
LEMS-8-40-OR | M8 | 1.25 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 46 | OR | 14.32 | CAD | Cart |
LEMS-8-40-SG | M8 | 1.25 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 46 | SG | 14.32 | CAD | Cart |
LEMS-8-50-BK | M8 | 1.25 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 49 | BK | 14.89 | CAD | Cart |
LEMS-8-50-OR | M8 | 1.25 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 49 | OR | 14.89 | CAD | Cart |
LEMS-8-50-SG | M8 | 1.25 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 49 | SG | 14.89 | CAD | Cart |
LEMS-8-63-BK | M8 | 1.25 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 53 | BK | 18.49 | CAD | Cart |
LEMS-8-63-OR | M8 | 1.25 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 53 | OR | 18.49 | CAD | Cart |
LEMS-8-63-SG | M8 | 1.25 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 120 | 7 | 53 | SG | 18.49 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEMS | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUS303 |
Setscrew | SUS304 |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of combinations of thread part materials / surface treatments:
LEM----Made of steel / ferrosoferric oxide film (black)
LEME----Made of steel / electroless nickel plating
LEMS----Made of stainless steel - LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
LECM LECMS which is a mini-size LEMLEMS is available.They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS
LEFLEFELEFS