Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | W | H | H' | h | s | T | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LUDM-67-8-12-SG | M8 | 1.25 | 12 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 40 | 8.50 | CAD | Cart |
LUDM-67-8-12-YW | M8 | 1.25 | 12 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 40 | 8.50 | CAD | Cart |
LUDM-67-8-12-BK | M8 | 1.25 | 12 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 40 | 8.50 | CAD | Cart |
LUDM-67-8-12-BL | M8 | 1.25 | 12 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 40 | 8.50 | CAD | Cart |
LUDM-67-8-12-OR | M8 | 1.25 | 12 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 40 | 8.50 | CAD | Cart |
LUDM-67-8-16-SG | M8 | 1.25 | 16 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 41 | 8.50 | CAD | Cart |
LUDM-67-8-16-YW | M8 | 1.25 | 16 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 41 | 8.50 | CAD | Cart |
LUDM-67-8-16-BK | M8 | 1.25 | 16 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 41 | 8.50 | CAD | Cart |
LUDM-67-8-16-BL | M8 | 1.25 | 16 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 41 | 8.50 | CAD | Cart |
LUDM-67-8-16-OR | M8 | 1.25 | 16 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 41 | 8.50 | CAD | Cart |
LUDM-67-8-20-SG | M8 | 1.25 | 20 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 42 | 8.50 | CAD | Cart |
LUDM-67-8-20-YW | M8 | 1.25 | 20 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 42 | 8.50 | CAD | Cart |
LUDM-67-8-20-BK | M8 | 1.25 | 20 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 42 | 8.50 | CAD | Cart |
LUDM-67-8-20-BL | M8 | 1.25 | 20 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 42 | 8.50 | CAD | Cart |
LUDM-67-8-20-OR | M8 | 1.25 | 20 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 42 | 8.50 | CAD | Cart |
LUDM-67-8-25-SG | M8 | 1.25 | 25 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 44 | 8.50 | CAD | Cart |
LUDM-67-8-25-YW | M8 | 1.25 | 25 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 44 | 8.50 | CAD | Cart |
LUDM-67-8-25-BK | M8 | 1.25 | 25 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 44 | 8.50 | CAD | Cart |
LUDM-67-8-25-BL | M8 | 1.25 | 25 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 44 | 8.50 | CAD | Cart |
LUDM-67-8-25-OR | M8 | 1.25 | 25 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 44 | 8.50 | CAD | Cart |
LUDM-67-8-32-SG | M8 | 1.25 | 32 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 45 | 8.50 | CAD | Cart |
LUDM-67-8-32-YW | M8 | 1.25 | 32 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 45 | 8.50 | CAD | Cart |
LUDM-67-8-32-BK | M8 | 1.25 | 32 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 45 | 8.50 | CAD | Cart |
LUDM-67-8-32-BL | M8 | 1.25 | 32 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 45 | 8.50 | CAD | Cart |
LUDM-67-8-32-OR | M8 | 1.25 | 32 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 45 | 8.50 | CAD | Cart |
LUDM-67-8-40-SG | M8 | 1.25 | 40 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 48 | 8.50 | CAD | Cart |
LUDM-67-8-40-YW | M8 | 1.25 | 40 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 48 | 8.50 | CAD | Cart |
LUDM-67-8-40-BK | M8 | 1.25 | 40 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 48 | 8.50 | CAD | Cart |
LUDM-67-8-40-BL | M8 | 1.25 | 40 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 48 | 8.50 | CAD | Cart |
LUDM-67-8-40-OR | M8 | 1.25 | 40 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 48 | 8.50 | CAD | Cart |
LUDM-67-8-50-SG | M8 | 1.25 | 50 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 51 | 8.50 | CAD | Cart |
LUDM-67-8-50-YW | M8 | 1.25 | 50 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 51 | 8.50 | CAD | Cart |
LUDM-67-8-50-BK | M8 | 1.25 | 50 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 51 | 8.50 | CAD | Cart |
LUDM-67-8-50-BL | M8 | 1.25 | 50 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 51 | 8.50 | CAD | Cart |
LUDM-67-8-50-OR | M8 | 1.25 | 50 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 51 | 8.50 | CAD | Cart |
LUDM-67-8-63-SG | M8 | 1.25 | 63 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | SG | 55 | 9.19 | CAD | Cart |
LUDM-67-8-63-YW | M8 | 1.25 | 63 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | YW | 55 | 9.19 | CAD | Cart |
LUDM-67-8-63-BK | M8 | 1.25 | 63 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BK | 55 | 9.19 | CAD | Cart |
LUDM-67-8-63-BL | M8 | 1.25 | 63 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | BL | 55 | 9.19 | CAD | Cart |
LUDM-67-8-63-OR | M8 | 1.25 | 63 | 67 | 30 | 34 | 31 | 2 | 20.8 | 19 | 13.5 | 24 | 230 | 7 | OR | 55 | 9.19 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LUDM | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDM----Made of steel
LUDMS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte Silver |
OR | Matte orange |
BL | Matte blue |
YW | Matte yellow |