• Cross Clampers

FBCS-M6-15-C

Cross Bracket

Dimension Drawing

FBCS-CCross Bracket寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FBCS-M6-15-C M6 15 12 22 43 30 6.5 6.5 135 46.10 CAD Cart

*1: Dimensional allowance before slit machining.

Material/Finish

FBCS-C
Made of Stainless Steel
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • To joint the shaft with the side panel of a conveyance line and aluminum frame.
  • It is compatible with screw diameter of groove pitch and fixing nut of the commercially available aluminum frame.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Mounting and fixing shaft can be performed at the same time.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

In combination with an aluminum frame.

FBCS-CCross Bracket


Related Services

Product List

Most Read