Hints for Correctly Using NBK Products
The video is an example using KDMS-SC(KDMS-SC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | L | d1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KUMS-12-M3-10-SC | 12 | M3 | 0.5 | 4 | 2.5 | 10 | 2.2 | 2 | 5.58 | CAD | Cart |
KUMS-12-M3-16-SC | 12 | M3 | 0.5 | 4 | 2.5 | 16 | 2.2 | 3 | 5.58 | CAD | Cart |
KUMS-16-M4-10-SC | 16 | M4 | 0.7 | 5 | 3.5 | 10 | 3 | 6 | 6.98 | CAD | Cart |
KUMS-16-M4-16-SC | 16 | M4 | 0.7 | 5 | 3.5 | 16 | 3 | 6 | 6.98 | CAD | Cart |
KUMS-20-M5-10-SC | 20 | M5 | 0.8 | 6 | 4 | 10 | 3.9 | 11 | 9.23 | CAD | Cart |
KUMS-20-M5-16-SC | 20 | M5 | 0.8 | 6 | 4 | 16 | 3.9 | 11 | 9.23 | CAD | Cart |
KUMS-20-M5-20-SC | 20 | M5 | 0.8 | 6 | 4 | 20 | 3.9 | 12 | 9.23 | CAD | Cart |
KUMS-24-M6-16-SC | 24 | M6 | 1 | 8 | 5 | 16 | 4.6 | 20 | 13.82 | CAD | Cart |
KUMS-24-M6-20-SC | 24 | M6 | 1 | 8 | 5 | 20 | 4.6 | 20 | 13.82 | CAD | Cart |
KUMS-24-M6-25-SC | 24 | M6 | 1 | 8 | 5 | 25 | 4.6 | 21 | 13.82 | CAD | Cart |
KUMS-24-M6-30-SC | 24 | M6 | 1 | 8 | 5 | 30 | 4.6 | 21 | 13.82 | CAD | Cart |
KUMS-30-M8-16-SC | 30 | M8 | 1.25 | 10 | 6 | 16 | 6.3 | 36 | 17.29 | CAD | Cart |
KUMS-30-M8-20-SC | 30 | M8 | 1.25 | 10 | 6 | 20 | 6.3 | 37 | 17.29 | CAD | Cart |
KUMS-30-M8-25-SC | 30 | M8 | 1.25 | 10 | 6 | 25 | 6.3 | 39 | 17.29 | CAD | Cart |
KUMS-30-M8-30-SC | 30 | M8 | 1.25 | 10 | 6 | 30 | 6.3 | 40 | 17.29 | CAD | Cart |
KUMS-36-M10-20-SC | 36 | M10 | 1.5 | 12 | 8 | 20 | 8 | 69 | 24.54 | CAD | Cart |
KUMS-36-M10-25-SC | 36 | M10 | 1.5 | 12 | 8 | 25 | 8 | 71 | 24.54 | CAD | Cart |
KUMS-36-M10-30-SC | 36 | M10 | 1.5 | 12 | 8 | 30 | 8 | 73 | 24.54 | CAD | Cart |
KUMS-36-M10-40-SC | 36 | M10 | 1.5 | 12 | 8 | 40 | 8 | 77 | 24.54 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KUMS-SC | |
---|---|
Main Body | SUS304 |
Characteristics
- Captive type knurled knob. Prevents fall-off and loss of the knob.
- Foreign matter entry countermeasures in food processing machinery and so on, as well as CE marking support. ()
- Made of SUS304. For applications including food processing machinery, packaging machinery, etc., where corrosion resistance is called for.
- Flat type.
Precautions for Use
Screw hole inner diameter on the cover side shall be at least d1.The cover thickness should be 0.8 mm or above.
Related Products
Different shapes of captive type knurled knobs are available.KNMS-SCKNMS-SC
KUM-SCKUM-SC