Plungers

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Selection Conditions
  • Select Thread SizeM8
Image Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Name Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Number PAF-8-L PAF-8-L-P PAF-8-M PAF-8-M-P PAF-8-H PAF-8-H-P PAFS-8-L PAFS-8-L-P PAFS-8-M
Feature Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Price 4.59 USD 5.72 USD 4.59 USD 5.72 USD 4.59 USD 5.72 USD 6.74 USD 7.90 USD 6.74 USD
Thread Part Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
Load 6.9N ~ 20N 6.9N ~ 20N 13N ~ 39N 13N ~ 39N 21.4N ~ 45.3N 21.4N ~ 45.3N 6.9N ~ 20N 6.9N ~ 20N 13N ~ 39N
Vibration Resistant Treatment No Yes No Yes No Yes No Yes No
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger
Part Name Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger
Part Number PAFS-8-M-P PAFS-8-H PAFS-8-H-P FP-8 MP-8 MPS-8 MPS-8-Z PSS-8-2 PSS-8-1
Feature Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball Spinning ball Small Plunger Small Plunger
Price 7.90 USD 6.74 USD 7.90 USD 9.34 USD 11.08 USD 12.82 USD 12.82 USD 6.24 USD 6.24 USD
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel - -
Material Stainless Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Stainless Steel - -
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
Load 13N ~ 39N 21.4N ~ 45.3N 21.4N ~ 45.3N 6.9N ~ 20N 13N ~ 39N 13N ~ 39N 21N ~ 45N 2.9N ~ 9.8N 5.9N ~ 20N
Vibration Resistant Treatment Yes No Yes Yes Yes No No Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers
Part Name Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers
Part Number PSSS-8-1 PSSS-8-3 PSP-8-3 PSP-8-4 PSP-8-5 PSP-8-3-S PSP-8-4-S PSP-8-5-S PSP-8-3-Z
Feature Small Plunger Small Plunger Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Price 20.49 USD 20.49 USD 12.42 USD 11.27 USD 14.19 USD 12.42 USD 11.27 USD 14.19 USD 12.56 USD
Thread Part Material - - Steel Steel Steel Steel Steel Steel Steel
Material - - Steel Steel Steel Steel Steel Steel Steel
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
Load 5.9N ~ 20N 13.5N ~ 43.7N 5.9N ~ 9.8N 2.9N ~ 9.8N 2N ~ 9.8N 14.7N ~ 29.4N 7.8N ~ 29N 7.8N ~ 29.4N 35.3N ~ 41.2N
Vibration Resistant Treatment No No Yes Yes Yes Yes Yes Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Spring Plungers Spring Plungers Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Name Spring Plungers Spring Plungers Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Number PSP-8-5-Z PSP-8-3-N PSP-8-5-N PSPS-8-3-S PSPS-8-5-S PSPS-8-3-Z PSPS-8-5-Z PSPS-8-3-NS PSPS-8-5-NS
Feature Pin Plunger with
Vibration Resistant Treatment
Light load Light load Pin Plungers Pin Plungers Pin Plungers Pin Plungers Pin Material
Plastic
Pin Material
Plastic
Price 15.38 USD 14.56 USD 16.13 USD 26.57 USD 31.22 USD 28.75 USD 33.44 USD 30.78 USD 35 USD
Thread Part Material Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Material Steel Plastic Plastic Stainless Steel Stainless Steel Stainless Steel Stainless Steel Plastic Plastic
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
Load 14.7N ~ 41.2N 5.9N ~ 9.8N 2.9N ~ 9.8N 14.7N ~ 27N - 21.9N ~ 36.3N - 14.7N ~ 27N -
Vibration Resistant Treatment Yes Yes Yes No No No No No No
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Name Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Number PSPS-8-3-NZ PSPS-8-5-NZ
Feature Pin Material
Plastic
Pin Material
Plastic
Price 30.78 USD 35 USD
Thread Part Material Stainless Steel Stainless Steel
Material Plastic Plastic
Thread Size M8 M8
Load 21.9N ~ 36.3N -
Vibration Resistant Treatment No No
CAD CAD CAD
Specifications Specifications Specifications