NBK logo

  • Plunger Option

Plunger Holder

PHL

Dimension Drawing

PHLPlunger Holder寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L H H1 h W A t P R C Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
PHL-M5-A M5 0.8 20 10.5 5.5 4.8 23 6.5 0.5 17 6 3.4 21 23.75 CAD Cart
PHL-M6-A M6 1 20 10.5 5.5 4.8 23 6.5 0.5 17 6 3.4 20 23.75 CAD Cart
PHL-M8-A M8 1.25 26 15.5 8 6 34 11 1 25 8 4.5 54 32.68 CAD Cart
PHL-M10-A M10 1.5 26 15.5 8 6 34 11 1 25 8 4.5 52 32.68 CAD Cart
PHL-M12-A M12 1.75 35 21 11 7 47 13.5 1 34 11 6.6 135 42.84 CAD Cart
PHL-M16-A M16 2 35 21 11 7 47 13.5 1 34 11 6.6 130 42.84 CAD Cart
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
PHL
Main body Equivalent to SUS303

Characteristics

  • Holder for mounting plunger.

Product List

Click here to see Plunger Option