Hints for Correctly Using NBK Products
Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PAF-3-L | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 1/2 | 0.4 | No | Light Load | 2.65 | CAD | Cart |
PAF-4-L | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 2/4.9 | 0.4 | No | Light Load | 2.19 | CAD | Cart |
PAF-5-L | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 2.9/9.8 | 0.9 | No | Light Load | 2.19 | CAD | Cart |
PAF-6-L | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 4.9/15 | 1.5 | No | Light Load | 2.19 | CAD | Cart |
PAF-8-L | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 6.9/20 | 3.2 | No | Light Load | 2.91 | CAD | Cart |
PAF-10-L | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 8.8/25 | 5.4 | No | Light Load | 3.03 | CAD | Cart |
PAF-12-L | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 9.8/29 | 10 | No | Light Load | 4.24 | CAD | Cart |
PAF-16-L | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 16/49 | 24 | No | Light Load | 6.14 | CAD | Cart |
PAF-3-L-P | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 1/2 | 0.4 | Yes | Light Load | 3.36 | CAD | Cart |
PAF-4-L-P | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 2/4.9 | 0.4 | Yes | Light Load | 2.91 | CAD | Cart |
PAF-5-L-P | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 2.9/9.8 | 0.9 | Yes | Light Load | 2.91 | CAD | Cart |
PAF-6-L-P | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 4.9/15 | 1.5 | Yes | Light Load | 2.91 | CAD | Cart |
PAF-8-L-P | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 6.9/20 | 3.2 | Yes | Light Load | 3.61 | CAD | Cart |
PAF-10-L-P | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 8.8/25 | 5.4 | Yes | Light Load | 3.75 | CAD | Cart |
PAF-12-L-P | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 9.8/29 | 10 | Yes | Light Load | 4.96 | CAD | Cart |
PAF-16-L-P | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 16/49 | 24 | Yes | Light Load | 6.85 | CAD | Cart |
PAF-3-M | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 1.5/2.9 | 0.4 | No | Heavy Load | 2.65 | CAD | Cart |
PAF-4-M | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 3.9/9.8 | 0.4 | No | Heavy Load | 2.18 | CAD | Cart |
PAF-5-M | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 4.9/20 | 0.9 | No | Heavy Load | 2.18 | CAD | Cart |
PAF-6-M | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 9.8/29 | 1.5 | No | Heavy Load | 2.18 | CAD | Cart |
PAF-8-M | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 13/39 | 3.2 | No | Heavy Load | 2.91 | CAD | Cart |
PAF-10-M | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 19/49 | 5.4 | No | Heavy Load | 3.03 | CAD | Cart |
PAF-12-M | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 20/59 | 10 | No | Heavy Load | 4.24 | CAD | Cart |
PAF-16-M | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 29/98 | 24 | No | Heavy Load | 6.14 | CAD | Cart |
PAF-3-M-P | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 1.5/2.9 | 0.4 | Yes | Heavy Load | 3.36 | CAD | Cart |
PAF-4-M-P | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 3.9/9.8 | 0.4 | Yes | Heavy Load | 2.91 | CAD | Cart |
PAF-5-M-P | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 4.9/20 | 0.9 | Yes | Heavy Load | 2.91 | CAD | Cart |
PAF-6-M-P | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 9.8/29 | 1.5 | Yes | Heavy Load | 2.91 | CAD | Cart |
PAF-8-M-P | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 13/39 | 3.2 | Yes | Heavy Load | 3.61 | CAD | Cart |
PAF-10-M-P | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 19/49 | 5.4 | Yes | Heavy Load | 3.75 | CAD | Cart |
PAF-12-M-P | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 20/59 | 10 | Yes | Heavy Load | 4.96 | CAD | Cart |
PAF-16-M-P | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 29/98 | 24 | Yes | Heavy Load | 6.85 | CAD | Cart |
PAF-3-H | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 2.2/5 | 0.4 | No | Super Heavy Load | 2.65 | CAD | Cart |
PAF-4-H | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 2.5/12.5 | 0.4 | No | Super Heavy Load | 2.30 | CAD | Cart |
PAF-5-H | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 11.2/24.1 | 0.9 | No | Super Heavy Load | 2.30 | CAD | Cart |
PAF-6-H | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 17.7/33.4 | 1.5 | No | Super Heavy Load | 2.30 | CAD | Cart |
PAF-8-H | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 21.4/45.3 | 3.2 | No | Super Heavy Load | 2.91 | CAD | Cart |
PAF-10-H | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 23.5/60 | 5.4 | No | Super Heavy Load | 3.03 | CAD | Cart |
PAF-12-H | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 24.1/63.7 | 10 | No | Super Heavy Load | 4.24 | CAD | Cart |
PAF-16-H | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 43.6/116.3 | 24 | No | Super Heavy Load | 6.14 | CAD | Cart |
PAF-3-H-P | M3 | 0.5 | 0.5 | 6 | 1.5 | 1.5 | - | 2.2/5 | 0.4 | Yes | Super Heavy Load | 3.36 | CAD | Cart |
PAF-4-H-P | M4 | 0.7 | 0.8 | 8 | 2.5 | 2 | BB-5 | 2.5/12.5 | 0.4 | Yes | Super Heavy Load | 3.01 | CAD | Cart |
PAF-5-H-P | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 11.2/24.1 | 0.9 | Yes | Super Heavy Load | 3.01 | CAD | Cart |
PAF-6-H-P | M6 | 1 | 0.8 | 12 | 3 | 3 | BB-6 | 17.7/33.4 | 1.5 | Yes | Super Heavy Load | 3.01 | CAD | Cart |
PAF-8-H-P | M8 | 1.25 | 1 | 14 | 4 | 4 | BB-6 | 21.4/45.3 | 3.2 | Yes | Super Heavy Load | 3.61 | CAD | Cart |
PAF-10-H-P | M10 | 1.5 | 1.2 | 15 | 5 | 5 | BB-8 | 23.5/60 | 5.4 | Yes | Super Heavy Load | 3.75 | CAD | Cart |
PAF-12-H-P | M12 | 1.75 | 1.8 | 19 | 7.1 | 6 | BB-10 | 24.1/63.7 | 10 | Yes | Super Heavy Load | 4.96 | CAD | Cart |
PAF-16-H-P | M16 | 2 | 2.5 | 24 | 9.5 | 8 | BB-12 | 43.6/116.3 | 24 | Yes | Super Heavy Load | 6.85 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
PAF-L | PAF-L-P | PAF-M | PAF-M-P | PAF-H | PAF-H-P | |
---|---|---|---|---|---|---|
Main body | SCM435 Ferrosoferric Oxide Film (Black) |
SCM435 Ferrosoferric Oxide Film (Black) |
SCM435 Ferrosoferric Oxide Film (Black) |
SCM435 Ferrosoferric Oxide Film (Black) |
SCM435*1 Trivalent Chromate Treatment |
SCM435*1 Trivalent Chromate Treatment |
Ball | SUJ2 (hardness: 55-60 HRC) |
SUJ2 (hardness: 55-60 HRC) |
SUJ2*1 (hardness: 55-60 HRC) Ferrosoferric Oxide Film |
SUJ2*1 (hardness: 55-60 HRC) Ferrosoferric Oxide Film |
SUJ2 (hardness: 55-60 HRC) |
SUJ2 (hardness: 55-60 HRC) |
Spring | SWPB | SWPB | SWPB | SWPB | SWPB | SWPB |
Vibration resistant treatment |
Nylon adhesion (Nylon 11) |
Nylon adhesion (Nylon 11) |
Nylon adhesion (Nylon 11) |
*1: Load types can be selected by the surface treatment of the main body and ball.
Characteristics
- Cost-effective ball plunger.
- Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
- We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
- Load types and with / without vibration resistant treatment can be selected by a product code.
Product Code | Load Type | Vibration resistant treatment |
---|---|---|
PAF-L | Light Load | No |
PAF-L-P | Light Load | Yes |
PAF-M | Heavy load | No |
PAF-M-P | Heavy load | Yes |
PAF-H | Super heavy load | No |
PAF-H-P | Super heavy load | Yes |
Related Products
Stainless steel mini ball plunger PAFS with the same shape is available.BB